(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Carbide Runner Groove End Mill for Trapezoidal Runner Groove / Free Blade Diameter Specification Type / Fixed Blade Diameter Type / 2-flute

Carbide Runner Groove End Mill for Trapezoidal Runner Groove / Free Blade Diameter Specification Type / Fixed Blade Diameter Type / 2-flute

Click this image to zoom it.

Move the mouse over the image to zoom

  • Carbide Runner Groove End Mill for Trapezoidal Runner Groove / Free Blade Diameter Specification Type / Fixed Blade Diameter Type / 2-flute
  • Carbide Runner Groove End Mill for Trapezoidal Runner Groove / Free Blade Diameter Specification Type / Fixed Blade Diameter Type / 2-flute

[Features]
·Essential item for plastic runner fluting
Selectable from free cutting diameter blade type and fixed cutting diameter blade diameter type
·Single angle θ 5°· 7°· 10°· 12°· 15° selectable

Carbide End Mill for Runner Grooves, for Trapezoid Runner Grooves, Free Blade Diameter Designation Type, Fixed Blade Diameter Type / 2-Flute:Related Image
Part Number
F-RTREM1.5-[1.6-1.9/0.1]-[5,​7,​10,​12,​15]-[0,​0.3]
F-RTREM2-[2.1-2.4/0.1]-[5,​7,​10,​12,​15]-[0,​0.3,​0.5]
F-RTREM2.5-[2.6-2.9/0.1]-[5,​7,​10,​12,​15]-[0,​0.5]
F-RTREM3-[3.1-3.4/0.1]-[5,​7,​10,​12,​15]-[0,​0.5]
F-RTREM3.5-[3.6-3.9/0.1]-[5,​7,​10,​12,​15]-[0,​0.5]
F-RTREM4-[4.1-4.4/0.1]-[5,​7,​10,​12,​15]-[0,​0.5,​1]
F-RTREM4.5-[4.6-4.9/0.1]-[5,​7,​10,​12,​15]-[0,​0.5,​1]
F-RTREM5-[5.1-5.4/0.1]-[5,​7,​10,​12,​15]-[0,​0.5,​1]
F-RTREM6-[6.1-6.4/0.1]-[5,​7,​10,​12,​15]-[0,​0.5,​1]
RTREM1.5-[5,​7,​10,​12,​15]-[0,​0.3]
RTREM2-[5,​7,​10,​12,​15]-[0,​0.3,​0.5]
RTREM2.5-[5,​7,​10,​12,​15]-[0,​0.5]
RTREM3-[5,​7,​10,​12,​15]-[0,​0.5]
RTREM3.5-[5,​7,​10,​12,​15]-[0,​0.5]
RTREM4-[5,​7,​10,​12,​15]-[0,​0.5,​1]
RTREM4.5-[5,​7,​10,​12,​15]-[0,​0.5,​1]
RTREM5-[5,​7,​10,​12,​15]-[0,​0.5,​1]
RTREM6-[5,​7,​10,​12,​15]-[0,​0.5,​1]
Part NumberMinimum order quantityVolume DiscountDays to ShipNo. Blade Diameter
(mm)
Single Angle (θ)
(°)
Corner (R)
(mm)
Flute Diameter (D)
(mm)
Overall Length L
(mm)
Blade length l
(mm)
Shank diameter d θ5°
(mm)
Shank diameter d θ7°
(mm)
Shank diameter d θ10°
(mm)
Shank diameter d θ12°
(mm)
Shank diameter d θ15°
(mm)
Blade length l θ5°
(mm)
Blade length l θ7°
(mm)
Blade length l θ10°
(mm)
Blade length l θ12°
(mm)
Blade length l θ15°
(mm)
1 Piece(s) 18 Day(s) or more 1.5-5 ~ 150 ~ 0.31.6 ~ 1.937 to 40-444440.7 to 2.41.4 to 2.61.9 to 2.72.1 to 2.82.3 to 2.8
1 Piece(s) 18 Day(s) or more 2-5 ~ 150 ~ 0.52.1 ~ 2.437 to 40-444441.2 to 2.91.9 to 3.12.4 to 3.22.6 to 3.32.8 to 3.3
1 Piece(s) 18 Day(s) or more 2.5-5 ~ 150 ~ 0.52.6 ~ 2.942 to 45-666662.2 to 3.92.9 to 4.13.4 to 4.23.6 to 4.33.8 to 4.3
1 Piece(s) 18 Day(s) or more 3-5 ~ 150 ~ 0.53.1 ~ 3.442 to 45-666662.7 to 4.43.4 to 4.63.9 to 4.74.1 to 4.84.3 to 4.8
1 Piece(s) 18 Day(s) or more 3.5-5 ~ 150 ~ 0.53.6 ~ 3.947 to 50-666883.7 to 5.44.4 to 5.64.9 to 5.75.1 to 5.85.3 to 5.8
1 Piece(s) 18 Day(s) or more 4-5 ~ 150 ~ 14.1 ~ 4.447 to 50-668884.2 to 5.94.9 to 6.15.4 to 6.25.6 to 6.35.8 to 6.3
1 Piece(s) 18 Day(s) or more 4.5-5 ~ 150 ~ 14.6 ~ 4.952 to 55-6888105.2 to 6.95.9 to 7.16.4 to 7.26.6 to 7.36.8 to 7.3
1 Piece(s) 18 Day(s) or more 5-5 ~ 150 ~ 15.1 ~ 5.457 to 60-88810105.7 to 7.46.4 to 7.66.9 to 7.77.1 to 7.87.3 to 7.8
1 Piece(s) 18 Day(s) or more 6-5 ~ 150 ~ 16.1 ~ 6.457 to 60-8101010126.7 to 8.47.4 to 8.67.9 to 8.78.1 to 8.88.3 to 8.8
1 Piece(s) 18 Day(s) or more -1.55 ~ 150 ~ 0.3-40344444-----
1 Piece(s) 18 Day(s) or more -25 ~ 150 ~ 0.5-403.544444-----
1 Piece(s) 18 Day(s) or more -2.55 ~ 150 ~ 0.5-454.566666-----
1 Piece(s) 18 Day(s) or more -35 ~ 150 ~ 0.5-45566666-----
1 Piece(s) 18 Day(s) or more -3.55 ~ 150 ~ 0.5-50666688-----
1 Piece(s) 18 Day(s) or more -45 ~ 150 ~ 1-506.566888-----
1 Piece(s) 18 Day(s) or more -4.55 ~ 150 ~ 1-557.5688810-----
1 Piece(s) 18 Day(s) or more -55 ~ 150 ~ 1-6088881010-----
1 Piece(s) 18 Day(s) or more -65 ~ 150 ~ 1-609810101012-----

Loading...

  1. 1

Specifications

Carbide End Mill for Runner Grooves, for Trapezoid Runner Grooves, Free Blade Diameter Designation Type, Fixed Blade Diameter Type / 2-Flute:Related Image

Model Number
F-RTREM

No. Flute Diameter
D
0.1 mm Increment Designation
Single Angle
θ
(Selection)
Corner
R
(Selection)
Blade Length
Overall Length
L
Shank Diameter
d
θ5° θ7° θ10° θ12° θ15° θ5° θ7° θ10° θ12° θ15°
1.5 1.6 ~ 1.9   0 0.3     0.7 ~ 2.4 1.4 ~ 2.6 1.9 ~ 2.7 2.1 ~ 2.8 2.3 ~ 2.8 37 ~ 40 4 4 4 4 4
2 2.1 ~ 2.4   0 0.3 0.5   1.2 ~ 2.9 1.9 ~ 3.1 2.4 ~ 3.2 2.6 ~ 3.3 2.8 ~ 3.3 37 ~ 40 4 4 4 4 4
2.5 2.6 ~ 2.9 0   0.5   2.2 ~ 3.9 2.9 ~ 4.1 3.4 ~ 4.2 3.6 ~ 4.3 3.8 ~ 4.3 42 ~ 45 6 6 6 6 6
3 3.1 ~ 3.4 0   0.5   2.7 ~ 4.4 3.4 ~ 4.6 3.9 ~ 4.7 4.1 ~ 4.8 4.3 ~ 4.8 42 ~ 45 6 6 6 6 6
3.5 3.6 ~ 3.9 10° 0   0.5   3.7 ~ 5.4 4.4 ~ 5.6 4.9 ~ 5.7 5.1 ~ 5.8 5.3 ~ 5.8 47 ~ 50 6 6 6 8 8
4 4.1 ~ 4.4 12° 0   0.5 1 4.2 ~ 5.9 4.9 ~ 6.1 5.4 ~ 6.2 5.6 ~ 6.3 5.8 ~ 6.3 47 ~ 50 6 6 8 8 8
4.5 4.6 ~ 4.9 15° 0   0.5 1 5.2 ~ 6.9 5.9 ~ 7.1 6.4 ~ 7.2 6.6 ~ 7.3 6.8 ~ 7.3 52 ~ 55 6 8 8 8 10
5 5.1 ~ 5.4   0   0.5 1 5.7 ~ 7.4 6.4 ~ 7.6 6.9 ~ 7.7 7.1 ~ 7.8 7.3 ~ 7.8 57 ~ 60 8 8 8 10 10
6 6.1 ~ 6.4   0   0.5 1 6.7 ~ 8.4 7.4 ~ 8.6 7.9 ~ 8.7 8.1 ~ 8.8 8.3 ~ 8.8 57 ~ 60 8 10 10 10 12

[ ! ]As the blade diameter is specified from RTREM (fixed blade diameter type), the blade length and total length will be shorter by the specified amount of the blade diameter.
Model Number
RTREM

Flute Diameter
D
Single Angle
θ
(Selection)
Corner
R
(Selection)
Blade Length
Overall Length
L
Shank Diameter
d
θ5° θ7° θ10° θ12° θ15°
1.5   0 0.3     3 40 4 4 4 4 4
2   0 0.3 0.5   3.5 40 4 4 4 4 4
2.5 0   0.5   4.5 45 6 6 6 6 6
3 0   0.5   5 45 6 6 6 6 6
3.5 10° 0   0.5   6 50 6 6 6 8 8
4 12° 0   0.5 1 6.5 50 6 6 8 8 8
4.5 15° 0   0.5 1 7.5 55 6 8 8 8 10
5   0   0.5 1 8 60 8 8 8 10 10
6   0   0.5 1 9 60 8 10 10 10 12

More Information

Carbide End Mill for Runner Grooves, for Trapezoid Runner Grooves, Free Blade Diameter Designation Type, Fixed Blade Diameter Type / 2-Flute:Related Image

Alterations

Carbide End Mill for Runner Grooves, for Trapezoid Runner Grooves, Free Blade Diameter Designation Type, Fixed Blade Diameter Type / 2-Flute:Related Image
Carbide End Mill for Runner Grooves, for Trapezoid Runner Grooves, Free Blade Diameter Designation Type, Fixed Blade Diameter Type / 2-Flute:Related Image

Basic Information

Material Carbide Torsion Angle Standard torsion 30°

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)