(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Powder High-speed Steel / High-speed Steel Submarine Gate Drill, Bottom Blade Type / 2-Flute / Straight Edge

Powder High-speed Steel / High-speed Steel Submarine Gate Drill, Bottom Blade Type / 2-Flute / Straight Edge

Click this image to zoom it.

Move the mouse over the image to zoom

  • Powder High-speed Steel / High-speed Steel Submarine Gate Drill, Bottom Blade Type / 2-Flute / Straight Edge
  • Powder High-speed Steel / High-speed Steel Submarine Gate Drill, Bottom Blade Type / 2-Flute / Straight Edge

[Features]
·Bottom blade type for submarine gates
·Tip diameter D 0.1 mm unit can be specified
·Included angle θ 10°· 15°· 20°· 30°· 45°· 60° selectable

Powdered High-Speed Steel, High-Speed Steel Submarine Gate Drill, with Bottom Blade / 2-Flute, Straight Blade:Related Image
Part Number
PM-SMEGC6-[0.4-2/0.1]-[10,​15,​20,​30,​45,​60]-[F,​T]
PM-SMEGC8-[0.4-2/0.1]-[10,​15,​20,​30,​45,​60]-[F,​T]
PM-SMEGC10-[0.4-2/0.1]-[10,​15,​20,​30,​45,​60]-[F,​T]
SMEGC6-[0.4-2/0.1]-[10,​15,​20,​30,​45,​60]-[F,​T]
SMEGC8-[0.4-2/0.1]-[10,​15,​20,​30,​45,​60]-[F,​T]
SMEGC10-[0.4-2/0.1]-[10,​15,​20,​30,​45,​60]-[F,​T]
Part NumberMinimum order quantityVolume DiscountDays to ShipMaterial Shank diameter
(mm)
Corners(θ)
(°)
Tip Diameter (D)
(mm)
Blade Shape Blade Shape
(F (Flat))
Blade Shape
(T (Center Dented))
Blade length ℓ θ60°
(mm)
Blade length ℓ θ45°
(mm)
Blade length ℓ θ30°
(mm)
Blade length ℓ θ20°
(mm)
Blade length ℓ θ15°
(mm)
Blade length ℓ θ10°
(mm)
1 Piece(s) 18 Day(s) or more Powder High-Speed Steel6100.4 ~ 2-FT3.44.87.411.315.122.8
1 Piece(s) 18 Day(s) or more Powder High-Speed Steel8100.4 ~ 2-FT5.17.211.11722.734.2
1 Piece(s) 18 Day(s) or more Powder High-Speed Steel10100.4 ~ 2-FT6.99.614.922.630.345.7
1 Piece(s) 18 Day(s) or more High-Speed Steel6100.4 ~ 2F (Flat) / T (Center Dented)--3.44.87.411.315.122.8
1 Piece(s) 18 Day(s) or more High-Speed Steel8100.4 ~ 2F (Flat) / T (Center Dented)--5.17.211.11722.734.2
1 Piece(s) 18 Day(s) or more High-Speed Steel10100.4 ~ 2F (Flat) / T (Center Dented)--6.99.614.922.630.345.7

Loading...

  1. 1

Specifications

Powdered High-Speed Steel, High-Speed Steel Submarine Gate Drill, with Bottom Blade / 2-Flute, Straight Blade:Related Image

Model Number   Tip Diameter
D
0.1 mm Increment Designation
Double Angle
θ
(Selection)
Bottom Blade Shape
(Selection)
Blade Length
Overall Length
L
Shank Diameter
d
θ10° θ15° θ20° θ30° θ45° θ60°
PM-SMEGC
(Powdered High-Speed Steel)
SMEGC
(High-Speed Steel)
6 0.4 ~ 2.0 10°
15°
20°
30°
45°
60°
T
(Dished)
F
(Flat)
22.8 15.1 11.3 7.4 4.8 3.4 100
8 34.2 22.7 17.0 11.1 7.2 5.1
10 45.7 30.3 22.6 14.9 9.6 6.9

[ ! ]TiCN coating and AS coating can be specified for the additional processing. (>>see below)

Alterations

Powdered High-Speed Steel, High-Speed Steel Submarine Gate Drill, with Bottom Blade / 2-Flute, Straight Blade:Related Image
Powdered High-Speed Steel, High-Speed Steel Submarine Gate Drill, with Bottom Blade / 2-Flute, Straight Blade:Related Image

Basic Information

Overall Length L(mm) 100

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)