(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

(Economy series) XAL Coated Carbide Radius End Mill, 4-Flute, 45° Torsion / Short Model (Part Numbers)

(Economy series) XAL Coated Carbide Radius End Mill, 4-Flute, 45° Torsion / Short Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • (Economy series) XAL Coated Carbide Radius End Mill, 4-Flute, 45° Torsion / Short Model
  • (Economy series) XAL Coated Carbide Radius End Mill, 4-Flute, 45° Torsion / Short Model
  • Volume Discount

Introducing the short type in the 4-flute radius for high-efficiency and high-speed machining

XAL Coated Carbide Radius End Mill, 4-Flute, 45° Torsion / Short Model:Related Image
Part Number
XAL-CR-HEM4S2-R0.2
Part NumberMinimum order quantityVolume DiscountDays to ShipOuter Diameter (D)
(φ)
R Size
(mm)
Work Material Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Model Overall Length (L)
(mm)
Shank Diameter (d)
(mm)
Processing Applications Coating Torsion Angle (θ) R Precision
(μm)
Additional Classification Figure
1 Piece(s)Available 16 Day(s) or more 20.2General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum Alloy[◎] / Copper Alloy[◎] / Resin[○]44Radius504Flat Surface / Side Surface / Curved Surface / Inclined CuttingFor General Steel (AlCrN etc.)Powerful Helix (45° to 60°)±0.02Stocked Product1

Loading...

  1. 1

Specifications

XAL Coated Carbide Radius End Mill, 4-Flute, 45° Torsion / Short Model:Related Image

Model Number
XAL-CR-HEM4S
Flute Diameter
D
Radius
R
Shank Diameter
d
Shank Diameter
d
Blade Length
Overall Length
L
Figure
10.2      -43501
1.50.2      -43501
20.20.30.5    -44501
30.20.30.5    -48501
40.20.30.5    -611501
50.20.30.51   -613501
60.20.30.51   -613502
8 0.30.511.5  -819602
10 0.30.511.52 -1022702
12  0.511.523101026753
  0.511.523-1226752
16   11.523-1635902
18   11.523-16401002
20   11.523-20451102
[ ! ]For shank diameter (d) standards listed in blue, specify the blade diameter (D), the radius (R), and the shank diameter (d).

More Information


Capable of preventing chattering when used as a replacement for square end mills, allowing the expectations of a long operational life.
The XAL coating with excellent lubricity delivers stable wear-resistant performance, especially when milling mild steel, giving improved shape accuracy to the machined objects.
Delivers high-cost performance for pre-hardened steel, aluminum and copper alloys.
[ ! ]The XAL coating does not have conductive properties. Cannot be used with conduction model tool setters.
 

Please check the type/dimensions/specifications of the part XAL-CR-HEM4S2-R0.2 in the (Economy series) XAL Coated Carbide Radius End Mill, 4-Flute, 45° Torsion / Short Model series.

Products like this...

Part Number
XAL-CR-HEM4S10-R1.5
XAL-CR-HEM4S10-R2
XAL-CR-HEM4S12-R0.3
XAL-CR-HEM4S2-R0.3
XAL-CR-HEM4S20-R1
XAL-CR-HEM4S20-R1.5
Part NumberMinimum order quantityVolume DiscountDays to ShipOuter Diameter (D)
(φ)
R Size
(mm)
Work Material Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Model Overall Length (L)
(mm)
Shank Diameter (d)
(mm)
Processing Applications Coating Torsion Angle (θ) R Precision
(μm)
Additional Classification Figure
1 Piece(s)Available 16 Day(s) or more 101.5Copper Alloy[◎] / Aluminum Alloy[◎] / Cast Iron[◎] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] / Resin[◯]224Radius7010Inclined Cutting / Curved Surface / Side Surface / Flat SurfaceFor General Steel (AlCrN etc.)Powerful Helix (45° to 60°)±0.02Stocked Product2
1 Piece(s)Available 16 Day(s) or more 102Copper Alloy[◎] / Aluminum Alloy[◎] / Cast Iron[◎] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] / Resin[◯]224Radius7010Inclined Cutting / Curved Surface / Side Surface / Flat SurfaceFor General Steel (AlCrN etc.)Powerful Helix (45° to 60°)±0.02Stocked Product2
1 Piece(s)Available 16 Day(s) or more 120.3-264-756------
1 Piece(s)Available 16 Day(s) or more 20.3Copper Alloy[◎] / Aluminum Alloy[◎] / Cast Iron[◎] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] / Resin[◯]44Radius504Inclined Cutting / Curved Surface / Side Surface / Flat SurfaceFor General Steel (AlCrN etc.)Powerful Helix (45° to 60°)±0.02Stocked Product1
1 Piece(s)Available 16 Day(s) or more 201Copper Alloy[◎] / Aluminum Alloy[◎] / Cast Iron[◎] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] / Resin[◯]454Radius11020Inclined Cutting / Curved Surface / Side Surface / Flat SurfaceFor General Steel (AlCrN etc.)Powerful Helix (45° to 60°)±0.02Stocked Product2
1 Piece(s)Available 16 Day(s) or more 201.5Copper Alloy[◎] / Aluminum Alloy[◎] / Cast Iron[◎] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] / Resin[◯]454Radius11020Inclined Cutting / Curved Surface / Side Surface / Flat SurfaceFor General Steel (AlCrN etc.)Powerful Helix (45° to 60°)±0.02Stocked Product2

Tech Support

Cutting Tool/Industrial Processing Part
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)