(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Type E Deburring Bar

Type E Deburring Bar

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
Grinding and polishing supplies.
·Materials: High-speed steel
·Blade: N80K11/24: 1 Pair
[Application]
Steel, Aluminum.

Part Number

Configured Part Number is shown.

MTB-E-0404

Part Number
MTB-E-0404
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Material High-Speed Steel Blade N80K11/24: 1 Set

Please check the type/dimensions/specifications of the part MTB-E-0404 in the Type E Deburring Bar series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)