(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

HG High-grade Tooth-tip Hardened Sprocket 120A

HG High-grade Tooth-tip Hardened Sprocket 120A

Rich lineup of variations in KANA standard sprocket count, number of teeth, and shape

PDF

Part Number

Configured Part Number is shown.

HG120A16H

 
Part Number
HG120A16H
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 21 Day(s) or more

Loading...

  1. 1

Basic Information

Sprocket Shape Shape A Chain No. 120 Number of Teeth(T) 16
Number of Strands 1 Shaft Hole Dia. d(mm) 25 Type Pilot Holes Types
Material Steel Chain Type Standard Shaft Type Standard Pilot Holes
Minimum Shaft Bore Diameter(mm) 26 Surface Treatment No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)