(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

HG High-grade Tooth-tip Hardened Sprocket 80-2A

HG High-grade Tooth-tip Hardened Sprocket 80-2A

Rich lineup of variations in KANA standard sprocket count, number of teeth, and shape

PDF

Part Number

Configured Part Number is shown.

HG80-2A48H

 
Part Number
HG80-2A48H
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Sprocket Shape Shape A Chain No. 80 Number of Teeth(T) 48
Number of Strands 2 Shaft Hole Dia. d(mm) 33 Type Pilot Holes Types
Material Steel Chain Type Standard Shaft Type Standard Pilot Holes
Minimum Shaft Bore Diameter(mm) 34 Surface Treatment No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)