(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Torsion Spring

Torsion Spring

Click this image to zoom it.

Move the mouse over the image to zoom

  • Torsion Spring

· Torsion Springs-Arm angles of 90°/135°/180°.
· The series includes T and TL type.
· Material: Stainless Steel (SUS304-WPB)
· Arm Angle: 90°/135°/180°.
· Type of Arm Angle: Right-hand coil and Left-hand coil.
· Inner Diameter: 3, 4, 5, 6, 7, 8, 9, 10, 12 and 14.
· Number of Winding n: 2, 3, 4 and 5.
· Torsion springs are used in various applications such as automotive, aerospace, industrial machinery, and electrical devices.
· Torsion springs are designed to generate torque or rotational force when twisted or subjected to angular deflection.

PDF

Part Number
T001A
T001B
T001C
T002A
T002B
T002C
T003A
T003B
T003C
T004A
T004B
T004C
T005A
T005B
T005C
T006A
T006B
T006C
T007A
T007B
T007C
T008A
T008B
T008C
T009A
T009B
T009C
T010A
T010B
T010C
T011A
T011B
T011C
T012A
T012B
T012C
T013A
T013B
T013C
T014A
T014B
T014C
T015A
T015B
T015C
T016A
T016B
T016C
T017A
T017B
T017C
T018A
T018B
T018C
T019A
T019B
T019C
T020A
T020B
T020C
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSFree angle θ I.D. ID Allowable Displacement Amount
(deg)
Wire diameter d
(Ø)
Number of winding n Spring Constant
(N・mm/deg)
1 Piece(s) 13 Day(s) or more 10Right Winding 90° coils3560.320.05
1 Piece(s) 13 Day(s) or more 10Right Winding 135° coils3560.320.05
1 Piece(s) 16 Day(s) or more 10Right Winding 180° coils3560.320.05
1 Piece(s) 12 Day(s) or more 10Right Winding 90° coils3820.330.04
1 Piece(s) 12 Day(s) or more 10Right Winding 135° coils3820.330.04
1 Piece(s) 16 Day(s) or more 10Right Winding 180° coils3820.330.04
1 Piece(s) 12 Day(s) or more 10Right Winding 90° coils31080.340.03
1 Piece(s) 13 Day(s) or more 10Right Winding 135° coils31080.340.03
1 Piece(s) 16 Day(s) or more 10Right Winding 180° coils31080.340.03
1 Piece(s) 12 Day(s) or more 10Right Winding 90° coils31350.350.02
1 Piece(s) 13 Day(s) or more 10Right Winding 135° coils31350.350.02
1 Piece(s) 12 Day(s) or more 10Right Winding 180° coils31350.350.02
1 Piece(s) 12 Day(s) or more 10Right Winding 90° coils3430.420.15
1 Piece(s) 13 Day(s) or more 10Right Winding 135° coils3430.420.15
1 Piece(s) 16 Day(s) or more 10Right Winding 180° coils3430.420.15
1 Piece(s) 13 Day(s) or more 10Right Winding 90° coils3630.430.11
1 Piece(s) 13 Day(s) or more 10Right Winding 135° coils3630.430.11
1 Piece(s) 16 Day(s) or more 10Right Winding 180° coils3630.430.11
1 Piece(s) 12 Day(s) or more 10Right Winding 90° coils3840.440.09
1 Piece(s) 13 Day(s) or more 10Right Winding 135° coils3840.440.09
1 Piece(s) 12 Day(s) or more 10Right Winding 180° coils3840.440.09
1 Piece(s) 12 Day(s) or more 10Right Winding 90° coils31040.450.07
1 Piece(s) 13 Day(s) or more 10Right Winding 135° coils31040.450.07
1 Piece(s) 16 Day(s) or more 10Right Winding 180° coils31040.450.07
1 Piece(s) 13 Day(s) or more 10Right Winding 90° coils3360.520.36
20 Piece(s) 18 Day(s) or more 10Right Winding 135° coils3360.520.36
1 Piece(s) 16 Day(s) or more 10Right Winding 180° coils3360.520.36
1 Piece(s) 12 Day(s) or more 10Right Winding 90° coils3520.530.26
1 Piece(s) 12 Day(s) or more 10Right Winding 135° coils3520.530.26
1 Piece(s) 16 Day(s) or more 10Right Winding 180° coils3520.530.26
1 Piece(s) 12 Day(s) or more 10Right Winding 90° coils3690.540.2
1 Piece(s) 13 Day(s) or more 10Right Winding 135° coils3690.540.2
1 Piece(s) 16 Day(s) or more 10Right Winding 180° coils3690.540.2
1 Piece(s) 12 Day(s) or more 10Right Winding 90° coils3860.550.17
1 Piece(s) 12 Day(s) or more 10Right Winding 135° coils3860.550.17
1 Piece(s) 12 Day(s) or more 10Right Winding 180° coils3860.550.17
1 Piece(s) 13 Day(s) or more 10Right Winding 90° coils4560.420.12
1 Piece(s) 13 Day(s) or more 10Right Winding 135° coils4560.420.12
1 Piece(s) 12 Day(s) or more 10Right Winding 180° coils4560.420.12
1 Piece(s) 13 Day(s) or more 10Right Winding 90° coils4820.430.08
1 Piece(s) 13 Day(s) or more 10Right Winding 135° coils4820.430.08
1 Piece(s) 16 Day(s) or more 10Right Winding 180° coils4820.430.08
1 Piece(s) 13 Day(s) or more 10Right Winding 90° coils41080.440.07
1 Piece(s) 13 Day(s) or more 10Right Winding 135° coils41080.440.07
1 Piece(s) 12 Day(s) or more 10Right Winding 180° coils41080.440.07
1 Piece(s) 12 Day(s) or more 10Right Winding 90° coils41350.450.05
1 Piece(s) 12 Day(s) or more 10Right Winding 135° coils41350.450.05
1 Piece(s) 16 Day(s) or more 10Right Winding 180° coils41350.450.05
1 Piece(s) 12 Day(s) or more 10Right Winding 90° coils4440.520.28
1 Piece(s) 13 Day(s) or more 10Right Winding 135° coils4440.520.28
1 Piece(s) 16 Day(s) or more 10Right Winding 180° coils4440.520.28
1 Piece(s) 12 Day(s) or more 10Right Winding 90° coils4640.530.2
1 Piece(s) 13 Day(s) or more 10Right Winding 135° coils4640.530.2
1 Piece(s) 16 Day(s) or more 10Right Winding 180° coils4640.530.2
1 Piece(s) 13 Day(s) or more 10Right Winding 90° coils4840.540.16
1 Piece(s) 13 Day(s) or more 10Right Winding 135° coils4840.540.16
1 Piece(s) 16 Day(s) or more 10Right Winding 180° coils4840.540.16
1 Piece(s) 13 Day(s) or more 10Right Winding 90° coils41050.550.13
1 Piece(s) 12 Day(s) or more 10Right Winding 135° coils41050.550.13
1 Piece(s) 16 Day(s) or more 10Right Winding 180° coils41050.550.13

Loading...

 

Basic Information

Material SUS304WPB

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)