(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

FA-0805 / FA-1005 / FA-1008 /FA-1210 Series (Part Numbers)

FA-0805 / FA-1005 / FA-1008 /FA-1210 Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • FA-0805 / FA-1005 / FA-1008 /FA-1210 Series
  • FA-0805 / FA-1005 / FA-1008 /FA-1210 Series
  • FA-0805 / FA-1005 / FA-1008 /FA-1210 Series
  • FA-0805 / FA-1005 / FA-1008 /FA-1210 Series
  • FA-0805 / FA-1005 / FA-1008 /FA-1210 Series

Our standard fixed series damper · Other models feature shock absorbing characteristics in wide range of sizes from outer thread diameter M4 to M36.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

FA-1005PMB1-C

Part Number
FA-1005PMB1-C
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSStroke
(mm)
External Thread Diameter Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Body Material Full Length
(mm)
Maximum Equivalent Mass
(kgf)
Max. Drag Value
(N)
Piston Rod Return Force (N)
(N)
Max. Operating Cycle
(cycle/min)
O.D.
(Ø)
Maximum absorbed amount of energy per minute
(J/min)
Cap
1 Piece(s) 26 Day(s) or more 105M10100.68[Steel] Steel3957355.88601041.1Available

Loading...

  1. 1

Basic Information

Main Body/Related Parts Main Body Construction Fixed Type Orifice Structure Single Orifice
Operating Environment Standard Maximum Collision Velocity(m/s) 1 Minimum Collision Velocity(m/s) 0.3
Allowable Angular Misalignment Degree(deg) ±2.5 Operating Temperature Range(°C) -5::70

Please check the type/dimensions/specifications of the part FA-1005PMB1-C in the FA-0805 / FA-1005 / FA-1008 /FA-1210 Series series.

Products like this...

Part Number
FA-0805SB1-S
FA-0805SB2-C
FA-0805SB2-S
FA-1005PMB1-S
FA-1005PMB2-C
FA-1005PMB2-S
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSStroke
(mm)
External Thread Diameter Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Body Material Full Length
(mm)
Maximum Equivalent Mass
(kgf)
Max. Drag Value
(N)
Piston Rod Return Force (N)
(N)
Max. Operating Cycle
(cycle/min)
O.D.
(Ø)
Maximum absorbed amount of energy per minute
(J/min)
Cap
1 Piece(s) 16 Day(s) or more 105M880.39Brass3234904.945817.6No
1 Piece(s) 16 Day(s) or more 105M880.68Brass3755884.945822.5Available
1 Piece(s) 16 Day(s) or more 105M880.68Brass3255884.945822.5No
1 Piece(s) 16 Day(s) or more 105M10100.68[Steel] Steel3257355.88601041.1No
1 Piece(s) 16 Day(s) or more 105M10100.98[Steel] Steel3987355.88601041.1Available
1 Piece(s) 16 Day(s) or more 105M10100.98[Steel] Steel3287355.88601041.1No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)