(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

FA-4280WD/FWM-4280WBD Series (Part Numbers)

FA-4280WD/FWM-4280WBD Series

[Features]
· Part of the manufacturer's standard special adjustment type dampers with selection of various sizes from M8 to M42, and shock-absorbing characteristics.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

FA-4280WD-C

Part Number
FA-4280WD-C
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 25 Day(s) or more 10

Loading...

  1. 1

Basic Information

Main Body/Related Parts Main Body Construction Adjustable Type Stroke(mm) 80
External Thread Diameter M42 Nominal Mounting Screw [M] 42 Max. Absorbed Energy(J) 720
Orifice Structure Multi-orifice Operating Environment Standard Body Material Steel
Maximum Collision Velocity(m/s) 3 Minimum Collision Velocity(m/s) 0.7 Full Length(mm) 302.5
Maximum Equivalent Mass(kgf) 640 Max. Drag Value(N) 27030 Piston Rod Return Force (N)(N) 98
Max. Operating Cycle(cycle/min) 6 O.D.(Ø) 42 Allowable Angular Misalignment Degree(deg) 2.5
Maximum absorbed amount of energy per minute(J/min) 4410 Operating Temperature Range(°C) -5::70 Cap Available

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)