(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Optional Parts [Drip-Proof Cap] FA-1010D□-C-060

Optional Parts [Drip-Proof Cap] FA-1010D□-C-060

Useful for usage in environments where liquids such as oil scatters. This product is to be used facing upward. Facing side or downward will not provide effective drip prevention. Sold in package with the main unit.

[Features]
・Unlike traditional U-sealing method, sealing of a bellofram is used as shown in the figure below.
・Spring force to resume the piston rod can be reduced because there is no sliding resistance due to the piston rod and sealing.
・Accumulator is also used, utilizing the deformation of the bellofram.
・Basically no oil leakage to the outside occurs as long as the bellows is not damaged.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

FA-1010D2-C-060

Part Number
FA-1010D2-C-060
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 16 Day(s) or more 10

Loading...

  1. 1

Basic Information

Main Body/Related Parts Related Components Body Material Steel Full Length(mm) 30
O.D.(Ø) 22 Applicable body FA-1010D2-C

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)