(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Horizontal Surface XYZ-Axis Crossed Roller Guide Stage (Part Numbers)

Horizontal Surface XYZ-Axis Crossed Roller Guide Stage

[Features]
· A type that combines the XY-axis and Z-axis of the cross roller guide.
· You can choose either center operation or side operation for the micrometer.
· A reversed type is also available.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

B76-40C

Part Number
B76-40C
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Distance along X-Axis) (Range Selectable)
(mm)
Stroke (Distance along Y-Axis) (Range Selectable)
(mm)
Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Stroke (Z Distance)
(mm)
Table Size (Thickness) H
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed
1 Piece(s) 16 Day(s) or more 1026~4026~405~30~ ±10mm~ ±10mm70.1~8040409.8±6.5±6.5±3802.291.812.62SideStandard

Loading...

  1. 1

Basic Information

Z-Axis Stage Surface Horizontal Stroke (Distance along Z-Axis) (Range Selectable)(mm) ~ ±10mm Feeding Method Micrometer Head
Table Material Aluminum Table Surface Treatment Black Anodize Travel Guide Cross Roller
Through Hole (Table Center Hole) No Clamp Standard Feed method (micrometer type) Standard
Feed pitch(mm) 0.5mm

Please check the type/dimensions/specifications of the part B76-40C in the Horizontal Surface XYZ-Axis Crossed Roller Guide Stage series.

Products like this...

Part Number
B76-25CR
B76-40A
B76-40AR
B76-40CR
B76-60A
B76-60AR
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Distance along X-Axis) (Range Selectable)
(mm)
Stroke (Distance along Y-Axis) (Range Selectable)
(mm)
Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Stroke (Z Distance)
(mm)
Table Size (Thickness) H
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed
1 Piece(s) 11 Day(s) or more 10~25~251~4.9~ ±10mm~ ±10mm60.1~7025254.9±3.2±3.2±2658.918.077.33SideRight and Left
1 Piece(s) 16 Day(s) or more 1026~4026~405~30~ ±10mm~ ±10mm70.1~8040409.8±6.5±6.5±3802.291.812.62CenterStandard
1 Piece(s) 11 Day(s) or more 1026~4026~405~30~ ±10mm~ ±10mm70.1~8040409.8±6.5±6.5±3802.291.812.62CenterRight and Left
1 Piece(s) 12 Day(s) or more 1026~4026~405~30~ ±10mm~ ±10mm70.1~8040409.8±6.5±6.5±3802.291.812.62SideRight and Left
1 Piece(s) 12 Day(s) or more 1041~6041~605~30~ ±10mm~ ±10mm70.1~80606019.6±6.5±6.5±3800.910.431.2CenterStandard
1 Piece(s) 12 Day(s) or more 1041~6041~605~30~ ±10mm~ ±10mm70.1~80606019.6±6.5±6.5±3800.910.431.2CenterRight and Left

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)