(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Flexible coupling E

Flexible coupling E

No backlash in the direction of rotation. Divide structure for easy assembly.

[Features]
· Standardized 36 type models from shaft diameter ø5 to ø32.
· By applying pressure to the resin part, there is no backlash.
· High torsional rigidity.
· Easy assembly structure

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
E-40-11-12
E-60-32-32
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSd1
(Ø)
d2
(Ø)
Outer Diameter D
(Ø)
Allowable Torque Range
(N•m)
Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
1 Piece(s) 22 Day(s) or more 1011124010.01~20.0017.650.50.1580002.57 x 10-5
1 Piece(s) 67 Day(s) or more 1032326020.01~50.0044.1310.250002.51 × 10-4

Loading...

  1. 1

Basic Information

Type Oldham Type Application Standard / Servo Motor / Stepping Motor Features High torsional rigidity / Backlash 0 / Low Inertia Moment
Allowable Misalignment Angular Misalignment / Eccentricity Max. Rotational Speed Range(r/min) 4001~10000 Body Material A2014
Product Category Coupling body Allowable Lateral Misalignment Range(mm) 0.02~0.2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)