(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Stainless Steel Caster SU-STC Series, Swivel (Part Numbers)

Stainless Steel Caster SU-STC Series, Swivel

A swivel caster made of stainless steel. An industry standard that is highly compatible regardless of the manufacturer.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SU-STC-125NRN

Part Number
SU-STC-125NRN
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Swivel Radius
(mm)
Combination of Slotted Hole Pitch Wheel Bearings
1 Piece(s) 12 Day(s) or more 10165140.01~220.00150[Synthetic Rubber] Rubber, GrayNoSlotted Holes75(80)75(80)1021021253210175-75, 76-76, 77-77, 78-78, 79-79, 80-80No

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Fitting Material Stainless Steel
Application Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Factory facilities / Vertical lift Load Category Medium Load

Please check the type/dimensions/specifications of the part SU-STC-125NRN in the Stainless Steel Caster SU-STC Series, Swivel series.

Products like this...

Part Number
SU-STC-100SUN
SU-STC-100TN
SU-STC-100TR
SU-STC-125SUB
SU-STC-125SUN
SU-STC-150GNU
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Swivel Radius
(mm)
Combination of Slotted Hole Pitch Wheel Bearings
1 Piece(s) 17 Day(s) or more 1013080.01~140.00120[Synthetic Rubber] RubberNoSlotted Holes68(71)68(71)9090100328468-68, 69-69, 70-70, 71-71No
1 Piece(s) 12 Day(s) or more 1013080.01~140.00100ElastomerNoSlotted Holes68(71)68(71)9090100328468-68, 69-69, 70-70, 71-71No
1 Piece(s) 17 Day(s) or more 1013080.01~140.00100ElastomerNoSlotted Holes68(71)68(71)9090100328468-68, 69-69, 70-70, 71-71Available
1 Piece(s) 16 Day(s) or more 10165140.01~220.00150[Synthetic Rubber] RubberNoSlotted Holes75(80)75(80)1021021253810175-75, 76-76, 77-77, 78-78, 79-79, 80-80Available
1 Piece(s) 17 Day(s) or more 10165140.01~220.00150[Synthetic Rubber] RubberNoSlotted Holes75(80)75(80)1021021253810175-75, 76-76, 77-77, 78-78, 79-79, 80-80No
1 Piece(s) 17 Day(s) or more 10190140.01~220.00160[Urethane] UrethaneOil ResistanceSlotted Holes75(80)75(80)10210215035119-Available

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)