(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Caster SSC Series Swivel for General Use (Part Numbers)

Caster SSC Series Swivel for General Use

A swivel caster. An industry standard that is highly compatible regardless of the manufacturer.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SSC-100VN-M20

Part Number
SSC-100VN-M20
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Wheel Bearings
1 Piece(s) 17 Day(s) or more 1013480.01~140.00120[Synthetic Rubber] RubberNo[M20] M20XP2.510032Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / Factory facilities / Vertical lift83No

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Stopper (Detail) No Fitting Material Steel
Load Category Medium Load

Please check the type/dimensions/specifications of the part SSC-100VN-M20 in the Caster SSC Series Swivel for General Use series.

Products like this...

Part Number
SSC-100NB-M20
SSC-125CBC-M20
SSC-125CNC-M20
SSC-125NBN-M20
SSC-150CBC-M20
SSC-150CNC-M20
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Wheel Bearings
1 Piece(s) 12 Day(s) or more 1013480.01~140.00120[Nylon] Nylon, WhiteOil Resistance[M20] M20XP2.510029Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment83Available
1 Piece(s) 12 Day(s) or more 10168140.01~220.00150[Synthetic Rubber] RubberNo[M20] M20XP2.512538Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture101Available
1 Piece(s) 12 Day(s) or more 10168140.01~220.00150[Synthetic Rubber] RubberNo[M20] M20XP2.512538Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture101No
1 Piece(s) 13 Day(s) or more 10168140.01~220.00150[Nylon] Nylon, WhiteOil Resistance[M20] M20XP2.512535Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture101Available
1 Piece(s) 19 Day(s) or more 10194140.01~220.00160[Synthetic Rubber] RubberNo[M20] M20XP2.515040Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture118Available
1 Piece(s) 12 Day(s) or more 10194140.01~220.00160[Synthetic Rubber] RubberNo[M20] M20XP2.515040Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture118No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)