(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Vacuum Pad, Bellows Type, VPB, One-touch Fitting Type, Female Thread (Part Numbers)

Vacuum Pad, Bellows Type, VPB, One-touch Fitting Type, Female Thread
  • On Sale Till 31/03/2025

Optimal for the transport of bags that contain retort packs and food

[Features]
• Absorbs extremely soft work such as paper and vinyl, and has the feature of swing pad.
• A wide range of pad sizes, pad materials, and holder shapes are available.
• Holders (A and B types) for existing vacuum pads have been made smaller, making it possible to save space.
• As before, the pad section can be changed without removing the holder from the equipment.
• It is also compatible with the optional fall prevention valve and pad direct attachment type filter.

• Pad holders have been added for applications requiring "copper based metal not used" and "measures to reduce ozone concentrations.""
• Copper-based metal is not used for metal parts. HNBR is used for sealing rubber material.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

VPB30BS-6J

Part Number
VPB30BS-6J
Part NumberMinimum order quantityVolume DiscountDays to ShipPad Type Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Screw Vacuum Outlet Tube Outer Diameter
(φ)
Metal parts material
1 Piece(s) 13 Day(s) or more Standard / Holder Set[Silicon Rubber] Silicone RubberStandard[White] White302351M6 × 1-6Standard Specifications

Loading...

  1. 1

Basic Information

Pad Shape Bellows Mounting Method Pad Screw Fixed Material Rubber-based
Mounting Fitting Fixed Type Vacuum Outlet Direction Horizontal Fall Prevention Valve None
Direct Attached Filter None

Please check the type/dimensions/specifications of the part VPB30BS-6J in the Vacuum Pad, Bellows Type, VPB, One-touch Fitting Type, Female Thread series.

Products like this...

Part Number
VPB10BSE-6J
VPB20BN-6J
VPB20BS-6J
VPB30BS6J
VPB30BSE-6J
VPB40BN-6J
Part NumberMinimum order quantityVolume DiscountDays to ShipPad Type Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Screw Vacuum Outlet Tube Outer Diameter
(φ)
Metal parts material
1 Piece(s) 13 Day(s) or more Standard / Holder Set[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack101644M6 × 1-6Standard Specifications
1 Piece(s) 13 Day(s) or more Standard / Holder Set[Nitrile Rubber] Nitrile RubberStandardBlack201947M6 × 1-6Standard Specifications
1 Piece(s) 13 Day(s) or more Standard / Holder Set[Silicon Rubber] Silicone RubberStandard[White] White201947M6 × 1-6Standard Specifications
1 Piece(s) 16 Day(s) or more Standard / Holder Set / Ribbed[Silicon Rubber] Silicone RubberStandard[White] White302351M6×1-6Standard Specifications
1 Piece(s) 13 Day(s) or more Standard / Holder Set[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack302351M6 × 1-6Standard Specifications
1 Piece(s) 13 Day(s) or more Standard / Holder Set[Nitrile Rubber] Nitrile RubberStandardBlack403058M6 × 1-6Standard Specifications

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)