(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Vacuum Pad, Suction Mark Prevention Type, VPB, One-touch Fitting Type

Vacuum Pad, Suction Mark Prevention Type, VPB, One-touch Fitting Type

* The CAD data for this series is being revised. This will be available as soon as modifications are complete.

[Features]
· Ideal for LCD glass, coating processes, and transport of semiconductor manufacturing equipment.
· The flexible resin material adheres to work.
· Unlikely to make adhesion marks.
· Also, the characteristic separation in a workpiece at the time of vacuum breakage will increase.
· You can replace the resin pad without spanners and hexagon wrenches to detach the main body.
· Simple and compact structure.
· Pad holders were added to applications with "copper-based metal not used" and "reduce ozone concentrations” requirements.
· Copper-based metal is not used for metal parts. HNBR is used for sealing rubber material.

PDF

Japanese Only

Dimensions

Vacuum Pad Suction Mark Prevention Type VPB One Touch Fitting Type
Vacuum Pad Suction Mark Prevention Type VPB One Touch Fitting Type

Standard table

Model codePad O.D.
ød
Tube O.D.
øD
ETube end
C
Connection
config. code
VPB10Q[5]-3J10318.610.9-M4
VPB10Q[5]-4J[9]4
VPB10Q[5]-6J[9]619.911.7
VPB20Q[5]-3J20318.610.9-M6
VPB20Q[5]-4J[9]4
VPB20Q[5]-6J[9]619.911.7
VPB30Q[5]-3J30318.610.9
VPB30Q[5]-4J[9]4
VPB30Q[5]-6J[9]619.911.7

Units: mm

*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: 9:Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).

Part Number
VPB10QK-6J
VPB10QKE-6J
VPB10QM-6J
VPB20QK-6J
VPB20QKE-6J
VPB20QM-6J
VPB30QK-6J
VPB30QKE-6J
VPB30QM-6J
Part NumberMinimum order quantityVolume DiscountDays to ShipEnvironment Resin Group Material Color Outer Diameter d
(φ)
Full length B
(mm)
1 Piece(s) 13 Day(s) or more Standard[PEEK] PEEK-1042
1 Piece(s) 13 Day(s) or more Standard / Static electricity diffusion[PEEK] Conductive PEEKBlack1042
1 Piece(s) 13 Day(s) or more StandardPOM[White] White1042
1 Piece(s) 13 Day(s) or more Standard[PEEK] PEEK-2041.9
1 Piece(s) 13 Day(s) or more Standard / Static electricity diffusion[PEEK] Conductive PEEKBlack2041.9
1 Piece(s) 13 Day(s) or more StandardPOM[White] White2041.9
1 Piece(s) 13 Day(s) or more Standard[PEEK] PEEK-3041.9
1 Piece(s) 13 Day(s) or more Standard / Static electricity diffusion[PEEK] Conductive PEEKBlack3041.9
1 Piece(s) 13 Day(s) or more StandardPOM[White] White3041.9

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Pad Shape Prevention of Adsorption Trace Mounting Method Pad Screw Fixed
Material Resin Height L1(mm) 5.3 Mounting Fitting Fixed Type
Stroke(mm) 1 Vacuum Outlet Direction Horizontal Mount Connection Screw M6 × 1
Vacuum Outlet Tube Outer Diameter(φ) 6 Fall Prevention Valve None Direct Attached Filter None
Metal parts material Standard Specifications Swiveling angle 16°

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)