(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SP Coupler Type A, Steel, FKM Socket, Female Thread

SP Coupler Type A, Steel, FKM Socket, Female Thread

Valves built into both sockets and plugs for medium pressure applications. General purpose type with an abundant selection of main body materials, sizes, and rubber materials. Renewal brings increased flow rate.

Part Number

Configured Part Number is shown.

Part Number
2S-A-STL-FKM
3S-A-STL-FKM
4S-A-STL-FKM
6S-A-STL-FKM
8S-A-STL-FKM
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSOperating Pressure Range
(MPa)
Nominal of Thread
1 Piece(s) 8 Day(s) or more 100~7.51/4
1 Piece(s) 8 Day(s) or more 100~7.53/8
1 Piece(s) 8 Day(s) or more 100~4.51/2
1 Piece(s) 8 Day(s) or more 100~4.53/4
1 Piece(s) 8 Day(s) or more 100~4.51

Loading...

  1. 1

Basic Information

Types of connection parts For Male Thread Plug (Male) / Socket (Female) Socket (female) Body Material Steel
Applicable Fluids Air / Oil / Inert Gases Types Standard Operating Environment/Applications Standard / Vacuum Compatible (When Connected) / Plant Piping / Industrial Machinery
Structure of Valve Double passages opening closing type Seal Material Fluoro Rubber (FKM) Operating Temperature Range(°C) -20::180
Types of connection screw Rc

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)