(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

TSP Cupla, Brass, TPM Type (1TPM-BRS)

TSP Cupla, Brass, TPM Type 1TPM-BRS

Click this image to zoom it.

Move the mouse over the image to zoom

  • TSP Cupla, Brass, TPM Type
  • TSP Cupla, Brass, TPM Type

Its valveless structure makes it suitable for fluids with high viscosity. A wide variety of main body materials, sizes, and mounting shapes. The type for fitting braided hose is also available.
[Features]
·The valve-less structure greatly reduces pressure loss and provides a large flow rate.
·Suitable for fluids with high viscosity (e.g. grease).
·A variety of main body materials, sizes, and mounting shapes are standardized to meet a wide range of applications and situations.

  • STOCK

PDF

Japanese Only

Part Number

Configured Part Number is shown.

1TPM-BRS

Part Number
1TPM-BRS
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSOperating Pressure Range
(MPa)
Nominal of Thread
1 Piece(s) Same day 100~51/8

Loading...

  1. 1

Basic Information

Types of connection parts For Female Thread Plug (Male) / Socket (Female) Plug (Male) Body Material Brass(C3604)
Applicable Fluids Water / Air / Water Vapor / Oil / Chemical / Inert Gases Types Standard Operating Environment/Applications Standard / Vacuum Compatible (When Connected) / Plant Piping / Industrial Machinery
Structure of Valve Double passages opening type Types of connection screw R

Please check the type/dimensions/specifications of the part 1TPM-BRS in the TSP Cupla, Brass, TPM Type series.

Products like this...

Part Number
10TPM-BRS
12TPM-BRS
16TPM-BRS
2TPM-BRS
3TPM-BRS
4TPM-BRS
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSOperating Pressure Range
(MPa)
Nominal of Thread
1 Piece(s) 14 Day(s) or more 100~21 1/4
1 Piece(s) 16 Day(s) or more 100~21 1/2
1 Piece(s) 26 Day(s) or more 100~1.52
1 Piece(s) Same day 100~51/4
1 Piece(s) 16 Day(s) or more 100~53/8
1 Piece(s) 16 Day(s) or more 100~51/2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)