(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Compact Coupler, Brass, PN

Compact Coupler, Brass, PN

Click this image to zoom it.

Move the mouse over the image to zoom

  • Compact Coupler, Brass, PN
  • Compact Coupler, Brass, PN

Compact size with maximum diameter 17.5 mm, even with valves built into both socket and plug.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
CO-40PN-BRS-FKM
CO-60PN-BRS-FKM
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMating Tube Inner Diameter
(mm)
Mating Tube Outer Diameter
(mm)
1 Piece(s) 16 Day(s) or more 1046
1 Piece(s) 16 Day(s) or more 1068

Loading...

  1. 1

Basic Information

Types Standard Types of connection parts For Tube Mounting Plug (Male) / Socket (Female) Plug (Male)
Body Material Brass(C3604) Seal Material Fluoro Rubber (FKM) Applicable Fluids Water / Air
Structure of Valve Double passages opening closing type Operating Environment/Applications Standard / Vacuum Compatible (When Connected) / Physics and chemistry equipments Operating Temperature Range(°C) -20::180
Operating Pressure Range(MPa) 0::1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)