(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Small Coupler Brass 5 Branch Piping

Small Coupler Brass 5 Branch Piping

[Features]
• Single-touch connection with lightweight and compact design.
• Compatible with modulization.
• Compact type with 14 mm sleeve outer diameter even though the socket is equipped with a valve mechanism.
• Suitable for fields requiring small size and modularization.
• Just push in to create a single-touch connection between the plug and socket.
• The main body is made of chrome-plated brass for corrosion resistance.
• Demonstrates stable performance for longer periods.
• Offers a wide range of mounting shapes (female screw) (male screw) (hose) (manifold) that can certainly support a wide range of piping applications such as pneumatic equipment, physiochemical equipment, and medical equipment.
• Also available with tube fitters.

Part Number

Configured Part Number is shown.

MS-5-BRS-NBR

Part Number
MS-5-BRS-NBR
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
5 Piece(s) 14 Day(s) or more 10

Loading...

  1. 1

Basic Information

Types Standard / Branch Types of connection parts For Male Thread Plug (Male) / Socket (Female) Socket (female)
Body Material Brass(C3604) Seal Material Nitrile Rubber (NBR) Applicable Fluids Water / Air
Structure of Valve Single Passage Opening Closing Type Operating Environment/Applications Standard / Vacuum Compatible (When Connected) / Physics and chemistry equipments Operating Temperature Range(°C) -20::80
Operating Pressure Range(MPa) 0::0.7 Types of connection screw Rc Nominal of Thread 1/4

Please check the type/dimensions/specifications of the part MS-5-BRS-NBR in the Small Coupler Brass 5 Branch Piping series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)