(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Nut Coupler, Stainless Steel, SN (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
65SN-SUS-NBR
80SN-SUS-NBR
85SN-SUS-NBR
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMating Hose Inner Diameter
(mm)
Mating Hose Outer Diameter
(mm)
1 Piece(s) 8 Day(s) or more 106.510
1 Piece(s) 8 Day(s) or more 10812
1 Piece(s) 8 Day(s) or more 108.512.5

Loading...

  1. 1

Basic Information

Types Standard Types of connection parts For Mounting Urethane Hose (Nut Type) Plug (Male) / Socket (Female) Socket (female)
Body Material Stainless steel (SUS303 / SUS304) Seal Material Nitrile Rubber (NBR) Applicable Fluids Air
Structure of Valve Single Passage Opening Closing Type Operating Environment/Applications Standard / Plant Piping / Industrial Machinery Operating Temperature Range(°C) -20::60
Operating Pressure Range(MPa) 0::1.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)