(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

High- Coupler, TW, Steel, SM

High- Coupler, TW, Steel, SM

[Features]
· Fluids can be fed from both plug and socket.
· Perfect for connecting from air piping to the pneumatic equipment.
· Can be connected with High Coupler plugs (10, 17, 20, 30, or 40 type), a fluid can flow from either the socket or plug side.
· With wide application from air piping in factories to connecting hose of pneumatic equipment.
· Key components are heat treated for enhanced strength.
· Superior especially in abrasion resistance and durability.
· All sizes and handle shapes are standardized, enabling use in a wide range of pneumatic applications.

Part Number

Configured Part Number is shown.

Part Number
TW20SM-STL-NBR
TW30SM-STL-NBR
TW40SM-STL-NBR
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread
1 Piece(s) 8 Day(s) or more 101/4
1 Piece(s) 8 Day(s) or more 103/8
1 Piece(s) 8 Day(s) or more 101/2

Loading...

  1. 1

Basic Information

Types Standard Types of connection parts For Female Thread Plug (Male) / Socket (Female) Socket (female)
Body Material Steel Seal Material Nitrile Rubber (NBR) Applicable Fluids Air
Structure of Valve Single Passage Opening Closing Type Operating Environment/Applications Standard / Plant Piping / Industrial Machinery Operating Temperature Range(°C) -20::80
Operating Pressure Range(MPa) 0::1.5 Types of connection screw R

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)