(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

High Coupler Ace, Resin, SNG (Part Numbers)

High Coupler Ace, Resin, SNG

Click this image to zoom it.

Move the mouse over the image to zoom

  • High Coupler Ace, Resin, SNG
  • High Coupler Ace, Resin, SNG

Lightweight, with an auto-lock function, for use with air piping. Can be connected to small-bore High Couplers.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
HA-50SNG-PLA-NBR
HA-65SNG-PLA-NBR
HA-85SNG-PLA-NBR
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMating Hose Inner Diameter
(mm)
Mating Hose Outer Diameter
(mm)
1 Piece(s) 16 Day(s) or more 1058
1 Piece(s) 16 Day(s) or more 106.510
1 Piece(s) 16 Day(s) or more 108.512.5

Loading...

  1. 1

Basic Information

Types Standard Types of connection parts For Mounting Urethane Hose (Nut Type) Plug (Male) / Socket (Female) Socket (female)
Body Material Resin(PLA) Seal Material Nitrile Rubber (NBR) Applicable Fluids Water / Air
Structure of Valve Single Passage Opening Closing Type Operating Environment/Applications Standard / Plant Piping / Industrial Machinery Operating Temperature Range(°C) -20::60
Operating Pressure Range(MPa) 0::1.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)