(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Purge Line Coupler, Brass for 3 Branch Piping (Part Numbers)

Purge Line Coupler, Brass for 3 Branch Piping

Purge High Coupler for trifurcated piping. Three air retrieval pipes can be connected simultaneously from one air pipe. The connection is single touch, and after connection the valve can be opened and closed via lever operation.

[Features]
· Remove residual pressure by operating the lever.
· Attachment and removal of the coupler is extremely smooth.
· Single-touch connection of plug and socket by simple push operation.
· Not affected by inner pressure on the socket.
· Reliable structure that does not react to plugging and does not create unpleasant sounds of discharge air in the pipe when separated.
· Reliable design prevents the socket valve from opening or closing if the plug is not connected.
· The valve can be opened and closed by operating the lever after connection, so allowing flow or blocking of air can be freely performed.
· Three air retrieval pipes can be connected simultaneously from one air pipe.

Part Number

Configured Part Number is shown.

RE-PV-30-0-BRS-NBR

Part Number
RE-PV-30-0-BRS-NBR
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 16 Day(s) or more 10

Loading...

  1. 1

Basic Information

Types of connection parts For Female Thread Plug (Male) / Socket (Female) Socket (female) Body Material Brass(C3604)
Applicable Fluids Air Types Standard / Branch Operating Environment/Applications Standard
Structure of Valve Single Passage Opening Closing Type Seal Material Nitrile Rubber (NBR) Operating Temperature Range(°C) -20::60
Operating Pressure Range(MPa) 0::1 Types of connection screw R Nominal of Thread 1/2

Please check the type/dimensions/specifications of the part RE-PV-30-0-BRS-NBR in the Purge Line Coupler, Brass for 3 Branch Piping series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)