(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Micro Coupler, Brass, PCL

Micro Coupler, Brass, PCL

Click this image to zoom it.

Move the mouse over the image to zoom

  • Micro Coupler, Brass, PCL
  • Micro Coupler, Brass, PCL

[Features]
· Small and lightweight type with 9.5 mm sleeve outer diameter.
· Single-touch mounting through push-in.
· Tube fitter type realizes smoother piping.
· Small size with 9.5 mm sleeve outer diameter even though the socket is equipped with a valve.
· Single-touch connection of a plug and socket by just pushing in.
· Space-saving design perfect for limited piping space.
· Main body is made of plated brass and stainless steal to offer excellent corrosion resistance.
· All handle shapes are standardized so they can be used for a wide range of pneumatic applications.
· Ultra small with 9.5 mm outer diameter of sleeve.
▪ Single-touch connection (with automatic opening and closing valve).
▪ Abundant variety of mounting shapes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
MC-04PCL-BRS-NBR
MC-06PCL-BRS-NBR
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMating Tube Outer Diameter
(mm)
1 Piece(s) 1 Day(s) 104
1 Piece(s) 1 Day(s) 106

Loading...

  1. 1

Basic Information

Types of connection parts With Tube Fitter Plug (Male) / Socket (Female) Plug (Male) Body Material Brass(C3604)
Applicable Fluids Air Types Standard Operating Environment/Applications Standard / Vacuum Compatible (When Connected) / Physics and chemistry equipments
Structure of Valve Single Passage Opening Closing Type Seal Material Nitrile Rubber (NBR) Operating Temperature Range(°C) -20::60
Operating Pressure Range(MPa) 0::1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)