(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Micro Coupler, Brass, PM, 05PM

Micro Coupler, Brass, PM, 05PM

[Features]
· Small and lightweight type with 9.5 mm sleeve outer diameter.
· Single-touch mounting through push-in.
· Tube fitter type realizes smoother piping.
· Small size with 9.5 mm sleeve outer diameter even though the socket is equipped with a valve.
· Single-touch connection of a plug and socket by just pushing in.
· Space-saving design perfect for limited piping space.
· Main body is made of plated brass and stainless steal to offer excellent corrosion resistance.
· All handle shapes are standardized so they can be used for a wide range of pneumatic applications.
· Ultra small with 9.5 mm outer diameter of sleeve.
▪ Single-touch connection (with automatic opening and closing valve).
▪ Abundant variety of mounting shapes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MC-05PM-BRS

Part Number
MC-05PM-BRS
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 16 Day(s) or more 10

Loading...

  1. 1

Basic Information

Types of connection parts For Female Thread Plug (Male) / Socket (Female) Plug (Male) Body Material Brass(C3604)
Applicable Fluids Water / Air Types Standard Operating Environment/Applications Standard / Vacuum Compatible (When Connected) / Physics and chemistry equipments
Structure of Valve Single Passage Opening Closing Type Seal Material Nitrile Rubber (NBR) Operating Temperature Range(°C) -20::80
Operating Pressure Range(MPa) 0::1 Types of connection screw M Nominal of Thread M5×0.8

Please check the type/dimensions/specifications of the part MC-05PM-BRS in the Micro Coupler, Brass, PM, 05PM series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)