(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Multi Coupler System, MAM-B Type, 12-Port Type, Plug

Multi Coupler System, MAM-B Type, 12-Port Type, Plug

Simultaneously connects multiple pipes by a single-action connection. Significantly reduces the time required to attach and detach multiple pipes.

Part Number

Configured Part Number is shown.

MAM-B-1P12-BRS-FKM

Part Number
MAM-B-1P12-BRS-FKM
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 14 Day(s) or more 10

Loading...

  1. 1

Basic Information

Types of connection parts For Male Thread Plug (Male) / Socket (Female) Plug (Male) Body Material Brass(C3604)
Applicable Fluids Water / Air Types Standard / Multiple Operating Environment/Applications Standard / Vacuum Compatible (When Connected) / Plant Piping / Industrial Machinery
Structure of Valve Double passages opening closing type Seal Material Fluoro Rubber (FKM) Operating Temperature Range(°C) -20::180
Operating Pressure Range(MPa) 0::1 Types of connection screw Rc Nominal of Thread 1/8

Please check the type/dimensions/specifications of the part MAM-B-1P12-BRS-FKM in the Multi Coupler System, MAM-B Type, 12-Port Type, Plug series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)