(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Multi Coupler System, MAM, Brass, 4-Port, Plug (Part Numbers)

Multi Coupler System, MAM, Brass, 4-Port, Plug

Multiple pipes can be connected all at once. Significantly reduces the time required to connect and disconnect multiple pipes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MAM-1TP-4-BRS

Part Number
MAM-1TP-4-BRS
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 16 Day(s) or more 10

Loading...

  1. 1

Basic Information

Types Standard / Multiple Types of connection parts For Male Thread Plug (Male) / Socket (Female) Plug (Male)
Body Material Brass(C3604) Applicable Fluids Air Structure of Valve Single Passage Opening Closing Type
Operating Environment/Applications Standard / Plant Piping / Industrial Machinery Operating Temperature Range(°C) -20::60 Operating Pressure Range(MPa) 0::0.7
Types of connection screw Rc Nominal of Thread 1/8

Please check the type/dimensions/specifications of the part MAM-1TP-4-BRS in the Multi Coupler System, MAM, Brass, 4-Port, Plug series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)