(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Lever Lock Coupler, Copper Alloy, L-SD (L-6SD-BRS)

Lever Lock Coupler, Copper Alloy, L-SD L-6SD-BRS

Click this image to zoom it.

Move the mouse over the image to zoom

  • Lever Lock Coupler, Copper Alloy, L-SD
  • Lever Lock Coupler, Copper Alloy, L-SD

Transports liquid, gas or powder with light lever operation. A variety of body materials, sizes and mounting shapes are available.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

L-6SD-BRS

Part Number
L-6SD-BRS
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSOperating Pressure Range
(MPa)
Size
(Inch)
1 Piece(s) 14 Day(s) or more 100~1.83/4

Loading...

  1. 1

Basic Information

Types of connection parts Cap Plug (Male) / Socket (Female) Plug (Male) Body Material Copper Alloy
Applicable Fluids Water / Air / Water Vapor / Oil / Powder Types Standard Operating Environment/Applications Standard / Vacuum Compatible (When Connected) / Plant Piping / Industrial Machinery
Structure of Valve Double passages opening type Operating Temperature Range(°C) -40::180

Please check the type/dimensions/specifications of the part L-6SD-BRS in the Lever Lock Coupler, Copper Alloy, L-SD series.

Products like this...

Part Number
L-12SD-BRS
L-16SD-BRS
L-20SD-BRS
L-24SD-BRS
L-32SD-BRS
L-8SD-BRS
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSOperating Pressure Range
(MPa)
Size
(Inch)
1 Piece(s) 14 Day(s) or more 100~1.81 1/2
1 Piece(s) 14 Day(s) or more 100~1.82
1 Piece(s) 14 Day(s) or more 100~1.12 1/2
1 Piece(s) 14 Day(s) or more 100~0.93
1 Piece(s) 14 Day(s) or more 100~0.74
1 Piece(s) 14 Day(s) or more 100~1.81

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)