(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Gate Valve Screw-In, Bronze, General-Purpose Type 125

Gate Valve Screw-In, Bronze, General-Purpose Type 125

[Features]
・ Secure sealing of pipe connection
・ Hygienic with zero fluid contamination
・ High durability against freezing and impact
・ Excellent workability and efficient piping is possible

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
H-10A
H-15A
H-20A
H-25A
H-32A
H-40A
H-50A
H-65A
H-80A
H-100A
S-10A
S-15A
S-20A
S-25A
S-32A
S-40A
S-50A
S-65A
S-80A
Part NumberMinimum order quantityVolume DiscountDays to ShipBody Material Supply Side, Plumbing Thread Nominal Control Side Plumbing Thread Nominal Zysk
1 Piece(s) 16 Day(s) or more [Bronze] ASTMB623/8B(10A)3/8B(10A)Dezincification Resistant Brass Bar
1 Piece(s) 18 Day(s) or more [Bronze] ASTMB621/2B(15A)1/2B(15A)Dezincification Resistant Brass Bar
1 Piece(s) 16 Day(s) or more [Bronze] ASTMB623/4B(20A)3/4B(20A)ASTM B62
1 Piece(s) 18 Day(s) or more [Bronze] ASTMB621B(25A)1B(25A)ASTM B62
1 Piece(s) 18 Day(s) or more [Bronze] ASTMB621 1/4B(32A)1 1/4B(32A)ASTM B62
1 Piece(s) 18 Day(s) or more [Bronze] ASTMB621 1/2B(40A)1 1/2B(40A)ASTM B62
1 Piece(s) 18 Day(s) or more [Bronze] ASTMB622B(50A)2B(50A)ASTM B62
1 Piece(s) 18 Day(s) or more [Bronze] ASTMB622 1/2B(65A)2 1/2B(65A)ASTM B62
1 Piece(s) 18 Day(s) or more [Bronze] ASTMB623B(80A)3B(80A)ASTM B62
1 Piece(s) 18 Day(s) or more [Bronze] CAC4B(100A)4B(100A)ASTM B62
1 Piece(s) 18 Day(s) or more [Bronze] CAC3/8B(10A)3/8B(10A)C3771BE
1 Piece(s) 16 Day(s) or more [Bronze] CAC1/2B(15A)1/2B(15A)C3771BE
1 Piece(s) 16 Day(s) or more [Bronze] CAC3/4B(20A)3/4B(20A)C3771BE
1 Piece(s) 16 Day(s) or more [Bronze] CAC1B(25A)1B(25A)C3771BE
1 Piece(s) 16 Day(s) or more [Bronze] CAC1 1/4B(32A)1 1/4B(32A)C3771BE
1 Piece(s) 16 Day(s) or more [Bronze] CAC1 1/2B(40A)1 1/2B(40A)C3771BE
1 Piece(s) 18 Day(s) or more [Bronze] CAC2B(50A)2B(50A)C3771BE
1 Piece(s) 18 Day(s) or more [Bronze] CAC2 1/2B(65A)2 1/2B(65A)C3771BE
1 Piece(s) 18 Day(s) or more [Bronze] CAC3B(80A)3B(80A)C3771BE

Loading...

  1. 1

Basic Information

Main Body Shape Straight Applicable Fluid Water / Steam Nominal Pressure 125 Type
Gate Valve Type Internal Thread Type Supply Side, Connection Type Rc Control Side, Connection Type Rc
Handle Shape Round-shaped handle Body Lining No Operation Method Manual

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)