(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Motor Pump, 35HP201 Series

Motor Pump, 35HP201 Series

A internal gear pump and electric motor in a compact set.

[Features]
· Features internally geared pumps with special hypocycloid type gears.
· Further reduces pulsating noise by adopting an in-oil operation method.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

35HP201-31

Part Number
35HP201-31
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 19 Day(s) or more

Loading...

  1. 1

Basic Information

Type Pump With Motor Motor Presence Discharge rate (at 50 Hz)(l/min) 1.1
Discharge rate (at 60 Hz)(l/min) 1.3 Rated Voltage (when there's an Electric Motor) AC100V 50Hz / AC100V 60Hz Pump Type Gear Pump
Mounting Method Flange Shape Working Hydraulic Oil Mineral oil Pressure Rating(MPa) 3.5
Number of Pumps Single Flow Rate Control No Range of Working Oil Temperatures(℃) 15::60
Operating Temperature Range(℃) 5::40 Electric Motor Output(W) 130 Length L(mm) 158
Height H(mm) 208 Width W(mm) 158

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)