(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Brass Low-Pressure Fitting Half Elbow Union (Part Numbers)

Part Number

Configured Part Number is shown.

NLH8-1/4

 
Part Number
NLH8-1/4
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 18 Day(s) or more

Loading...

  1. 1

Basic Information

Type Fitting Material C3604 Applicable Pipe Type Copper Pipe (General)
Applicable Fluid Water / Air Connection Type Pipe⇔Screw, plug-in type Connection Shape Elbow
Fitting type Ring Fitting Applicable Tube Size Type Copper Pipe mm size Material of Applicable Pipe Copper
Nominal 1(mm) 8 Applicable Pipe O.D. 1(mm) 8 Connection Thread Type R
Nominal of Thread 1/4B(8A) Max. Operating Pressure(MPa) 20.69 Operating Temperature Range(°C) -20::150
Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)