(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
Seal specially designed for use with needle roller bearings with a small cross-section height.
[Features]
· Seal specially designed for use with needle roller bearings with a small cross-section height.
· Contact seal made of synthetic rubber reinforced by steel plate, with an operating temperature range of -25° to 120°C, and 100°C or less for continuous use.
· A G model with a single lip and a GD model with two lips are available.
· Hardening and finishing by grinding of the contact surface of the seal is necessary in order to obtain good sealing performance.
· In addition, there should not be any harmful damage or indentations on the contact surface of the seal.
· The inner ring raceway surface should preferably be used as a seal contact surface.
· A suitable press-fit between the seal and the housing can be obtained within a normal housing tolerance of G7 tp R7.
Japanese Only
The contact surface of the seal needs to be hardened and ground to obtain good sealing performance. In addition, there should be no harmful scratches or indentations on the contact surface of the seal. When the raceway surface of the inner ring is used as the seal contact surface, a wide inner ring is used.
It is desirable to provide a tapered surface on the shaft flange or housing flange so as not to damage the lip and outer diameter surface when installing the seal (Fig. 1). If there is no tapered surface or roundness at the shaft end, it is advisable to use a mounting jig as shown in Fig. 2. As for the tightness between the seal and the housing, a sufficient tightness can be obtained within the range of the normal housing tolerance G7 to R7.
To lubricate the G-shaped lip seal, it is advisable to apply a lubricant to the lip part at the time of installation. Be careful not to turn over the lip when installing the seal or shaft.
Fig. 1
Fig. 2
It is a dedicated seal specially designed for the small cross-sectional height of needle-shaped roller bearings, and has the function of preventing contaminant from entering and holding grease.
The nominal number consists of a model code and a dimension symbol (inner diameter × outer diameter × width).
Part Number | Minimum order quantity | Volume Discount | Days to Ship | RoHS | I.D. (㎜) | O.D. (㎜) | Width (㎜) |
---|---|---|---|---|---|---|---|
1 Piece(s) | Same day | 10 | 4 | 8 | 2 | ||
1 Piece(s) | 16 Day(s) or more | 10 | 5 | 10 | 2 | ||
1 Piece(s) | Same day | 10 | 6 | 10 | 2 | ||
1 Piece(s) | Same day | 10 | 7 | 11 | 2 | ||
1 Piece(s) | 11 Day(s) or more | 10 | 7 | 14 | 2 | ||
1 Piece(s) | 16 Day(s) or more | 10 | 8 | 12 | 3 | ||
1 Piece(s) | Same day | 10 | 8 | 15 | 3 | ||
1 Piece(s) | Same day | 10 | 9 | 13 | 3 | ||
1 Piece(s) | 11 Day(s) or more | 10 | 9 | 16 | 3 | ||
1 Piece(s) | Same day | 10 | 10 | 14 | 3 | ||
1 Piece(s) | Same day | 10 | 10 | 17 | 3 | ||
1 Piece(s) | Same day | 10 | 12 | 16 | 3 | ||
1 Piece(s) | Same day | 10 | 12 | 18 | 3 | ||
1 Piece(s) | Same day | 10 | 12 | 19 | 3 | ||
1 Piece(s) | 16 Day(s) or more | 10 | 13 | 19 | 3 | ||
1 Piece(s) | Same day | 10 | 14 | 20 | 3 | ||
1 Piece(s) | Same day | 10 | 15 | 21 | 3 | ||
1 Piece(s) | 16 Day(s) or more | 10 | 15 | 23 | 3 | ||
1 Piece(s) | Same day | 10 | 16 | 22 | 3 | ||
1 Piece(s) | Same day | 10 | 16 | 24 | 3 | ||
1 Piece(s) | 16 Day(s) or more | 10 | 17 | 23 | 3 | ||
1 Piece(s) | 11 Day(s) or more | 10 | 17 | 25 | 3 | ||
1 Piece(s) | Same day | 10 | 18 | 24 | 3 | ||
1 Piece(s) | 15 Day(s) or more | 10 | 18 | 26 | 4 | ||
1 Piece(s) | Same day | 10 | 20 | 26 | 4 | ||
1 Piece(s) | Same day | 10 | 20 | 28 | 4 | ||
1 Piece(s) | 11 Day(s) or more | 10 | 21 | 29 | 4 | ||
1 Piece(s) | Same day | 10 | 22 | 28 | 4 | ||
1 Piece(s) | Same day | 10 | 22 | 30 | 4 | ||
1 Piece(s) | Same day | 10 | 24 | 32 | 4 | ||
1 Piece(s) | Same day | 10 | 25 | 32 | 4 | ||
1 Piece(s) | 16 Day(s) or more | 10 | 25 | 33 | 4 | ||
1 Piece(s) | Same day | 10 | 25 | 35 | 4 | ||
1 Piece(s) | 16 Day(s) or more | 10 | 26 | 34 | 4 | ||
1 Piece(s) | Same day | 10 | 28 | 35 | 4 | ||
1 Piece(s) | 11 Day(s) or more | 10 | 29 | 37 | 4 | ||
1 Piece(s) | Same day | 10 | 30 | 37 | 4 | ||
1 Piece(s) | Same day | 10 | 30 | 40 | 4 | ||
1 Piece(s) | Same day | 10 | 32 | 42 | 4 | ||
1 Piece(s) | 19 Day(s) or more | 10 | 32 | 45 | 4 | ||
1 Piece(s) | 11 Day(s) or more | 10 | 35 | 45 | 4 | ||
1 Piece(s) | Same day | 10 | 40 | 50 | 4 | ||
1 Piece(s) | Same day | 10 | 45 | 52 | 4 | ||
1 Piece(s) | Same day | 10 | 50 | 58 | 4 |
Loading...
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy