(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

fluoropolymer coating T/C mold

fluoropolymer coating T/C mold

Because the heat sensitive element is completely molded, this temperature sensor is optimal for measuring the temperatures of liquids.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TCMTK0322
TCMTK0652
Part NumberMinimum order quantityVolume DiscountDays to ShipWire diameter
(mm)
1 Piece(s) 16 Day(s) or more 0.32
1 Piece(s) 11 Day(s) or more 0.65

Loading...

  1. 1

Basic Information

Measurement Object Temperature Type Related Components Thermocouple Type K
Operating Environment Heat Resistant / Chemical Resistant Products Operating Temperature Range(°C) 0::200 Terminal Shape Lead out straight type/Crimp Spade
Lead Wire Insulation Material fluoropolymer Lead Wire Length F(m) 2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)