(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Sakaguchi Peltier Kit

Sakaguchi Peltier Kit

Plate surface temperature can be controlled in a temperature range of -16°C to +80°C

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SPE-UC-100
SPE-UC-200
Part NumberMinimum order quantityVolume DiscountDays to ShipPlate maximum temperature
(℃)
1 Piece(s) 11 Day(s) or more 80
1 Piece(s) 72 Day(s) or more 100

Loading...

  1. 1

Basic Information

Plate minimum temperature(℃) -16

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)