(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Spur Gear m1 POM White (Polyacetal) Type (Part Numbers)

Spur Gear m1 POM White (Polyacetal) Type

A spur gear with a module 1.0 pressure angle of 20° (full teeth) made of white polyacetal resin and with a brass bushing.
[Features]
·It comes with threaded holes and can be installed immediately.
·m1 S45C type.
·Accuracy grade JIS B 1702-1 (ISO) Class 9-10.
·The material is white polyacetal (POM) resin.
·It has low water absorption and good machinability and dimensional stability.
·The type has two screws (120°). Comes with 2 set screws.
[Applications]
·Power transmission/drive/conveyance parts of equipment.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

S1D80B*0605

Part Number
S1D80B*0605
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSShaft Bore Dia., Shaft Dia. d
(Ø)
Gear Shape Number of Teeth
(Teeth)
Tooth Width B
(mm)
Shaft Bore Tolerance Metal Bushing Shaft Bore Config. Shaft Hole Specifications Shaft hole finished Pilot Hole Product, Completed Product Tapped Hole Size Set screw size Shape (details)
1 Piece(s) 16 Day(s) or more 105Shape B806Not specified-Round hole+tapStandard shaft hole productRound hole+tap hole, two placesFinished product--B1

Loading...

  1. 1

Basic Information

Module 1 Material Resin Surface Treatment No
Heat Treatment No Ground Tooth No Bearing No
Backlash Presence Accuracy(Old JIS) Class 9 Equivalent Material (Details) POM white (Polyacetal)

Please check the type/dimensions/specifications of the part S1D80B*0605 in the Spur Gear m1 POM White (Polyacetal) Type series.

Products like this...

Part Number
S1D14A-1206
S1D15A-1206
S1D16A-1206
S1D80B-0608
S1D90B-0608
S1DB100B+1010
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSShaft Bore Dia., Shaft Dia. d
(Ø)
Gear Shape Number of Teeth
(Teeth)
Tooth Width B
(mm)
Shaft Bore Tolerance Metal Bushing Shaft Bore Config. Shaft Hole Specifications Shaft hole finished Pilot Hole Product, Completed Product Tapped Hole Size Set screw size Shape (details)
1 Piece(s) 18 Day(s) or more 106Shape A1412Not specified-Round holeStandard shaft hole productRound HolePilot Hole Product--A1
1 Piece(s) 18 Day(s) or more 106Shape A1512Not specified-Round holeStandard shaft hole productRound HolePilot Hole Product--A1
1 Piece(s) 18 Day(s) or more 106Shape A1612Not specified-Round holeStandard shaft hole productRound HolePilot Hole Product--A1
1 Piece(s) 16 Day(s) or more 108Shape B806Not specified-Round holeStandard shaft hole productRound HolePilot Hole Product--B1
1 Piece(s) 16 Day(s) or more 108Shape B906Not specified-Round holeStandard shaft hole productRound HolePilot Hole Product--B1
1 Piece(s) 16 Day(s) or more 1010Shape B10010H8Presence (C3604B)Round hole+tapStandard shaft hole productRound hole+tap holeFinished product--Bm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)