(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Steel Roller Curve Conveyor, Diameter ø42.7 (R1200) × Width 790-1190 (HTR Type)

Steel Roller Curve Conveyor, Diameter ø42.7 (R1200) × Width 790-1190 (HTR Type)

[Features]
· Wide-type tapered roller. Frame inner radius is 1200 mm. Conveyor length and roller width can be specified within the range of 790 to 1190 mm.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
HTR1090N-A
HTR1090N-N
HTR1190N-A
HTR1190N-N
HTR790N-A
HTR790N-N
HTR890N-A
HTR890N-N
HTR990N-A
HTR990N-N
Part NumberMinimum order quantityVolume DiscountDays to ShipShaft Type Width W
(mm)
Load (Standard)
(N)
1 Piece(s) 26 Day(s) or more With Shaft1090539.4
1 Piece(s) 26 Day(s) or more No Shaft1090539.4
1 Piece(s) 26 Day(s) or more With Shaft1190490.3
1 Piece(s) 26 Day(s) or more No Shaft1190490.3
1 Piece(s) 26 Day(s) or more With Shaft790392.3
1 Piece(s) 26 Day(s) or more No Shaft790392.3
1 Piece(s) 26 Day(s) or more With Shaft890637.4
1 Piece(s) 26 Day(s) or more No Shaft890637.4
1 Piece(s) 26 Day(s) or more With Shaft990588.4
1 Piece(s) 26 Day(s) or more No Shaft990588.4

Loading...

  1. 1

Basic Information

Type Long Roller Long Roller Type Tapered Bearing Double
Roller Material Steel Outer Dia. D(Ø) 42.7 Properties Standard
Lining No Surface Treatment No Bearing Material Steel
Operating Temperature Range(°C) 0::40 Bearing Type Standard Bearing

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)