(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Single Unit Resin Roller (Roller for Conveyor) Diameter ⌀18 × Width 90 - 390 (BES Type)

Single Unit Resin Roller (Roller for Conveyor) Diameter ⌀18 × Width 90 - 390 (BES Type)

⌀18 antibacterial resin roller for light loads. Transport distance and roller width can be specified within the range of 90-390 mm.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
BES90N-A
BES90N-N
BES150N-A
BES150N-N
BES240N-A
BES240N-N
BES305N-A
BES305N-N
BES390N-A
BES390N-N
Part NumberMinimum order quantityVolume DiscountDays to ShipShaft Type Width W
(mm)
1 Piece(s) 11 Day(s) or more With Shaft90
1 Piece(s) 11 Day(s) or more No Shaft90
1 Piece(s) 11 Day(s) or more With Shaft150
1 Piece(s) 11 Day(s) or more No Shaft150
1 Piece(s) 11 Day(s) or more With Shaft240
1 Piece(s) 11 Day(s) or more No Shaft240
1 Piece(s) 11 Day(s) or more With Shaft305
1 Piece(s) 11 Day(s) or more No Shaft305
1 Piece(s) 11 Day(s) or more With Shaft390
1 Piece(s) 11 Day(s) or more No Shaft390

Loading...

  1. 1

Basic Information

Type Long Roller Long Roller Type Straight Bearing Double
Roller Material Resin Outer Dia. D(Ø) 18 Properties Water Resistance
Lining No Surface Treatment No Bearing Material Resin
Load (Standard)(N) 29.4 Operating Temperature Range(°C) 0::40 Bearing Type Standard Bearing

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)