(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Space Saving Stopper Cylinder STK Series

Space Saving Stopper Cylinder STK Series

It can be used for applications where lateral load is applied to the piston rod, rectangular with strong lateral load, space saving cylinder.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

STK-[20,​32,​40,​50]-[10,​15,​20,​25,​30]

Part Number
STK-[20,​32,​40,​50]-[10,​15,​20,​25,​30]
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder I.D: D
(Ø)
Stroke: L
(mm)
Piping Screw Type
1 Piece(s) 15 Day(s) or more 20 ~ 5010 ~ 30Rc Screws

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Block shape
Additional Function Standard Environment, Applications Standard Operating Temperature(°C) -10::60
End Locking Not Provided Valves No Operating Pressure(MPa) 0.15 (Tube I.D. φ20) 0.1(φ32~50)::1.0
Rod Tip Specification Round Bar Type Details of Cylinder Operation Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)