(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Space Saving Small Size Direct Cylinder, MDV Series

Space Saving Small Size Direct Cylinder, MDV Series

Direct installation, space saving design, super small switch installed.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
MDV-6-[5,​10,​15,​20]
MDV-10-[5,​10,​15,​20,​25,​30]
MDV-L-6-[5,​10,​15,​20]
MDV-L-10-[5,​10,​15,​20,​25,​30]
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder I.D: D
(Ø)
Stroke: L
(mm)
Operating Pressure
(MPa)
With or Without Switch
1 Piece(s) Quote 65 ~ 200.15~0.7No
1 Piece(s) Quote 105 ~ 300.1~0.7No
1 Piece(s) Quote 65 ~ 200.15~0.7With Switches
1 Piece(s) Quote 105 ~ 300.1~0.7With Switches

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Block shape
Additional Function Standard Environment, Applications Standard Operating Temperature(°C) -10::60
End Locking Not Provided Valves No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)