(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Super rodless cylinder SRM3 series with rodless form high-precision guide

Super rodless cylinder SRM3 series with rodless form high-precision guide

Cylinder with biaxial high precision linear guide integrally mounted to the super rod cylinder.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SRM3-25[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRM3-40[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000,​1100,​1200,​1300,​1400,​1500,​1600,​1700,​1800]
Part NumberMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Driving Load Tolerance Classification (Vertical)
(kg)
Driving Load Tolerance (Vertical)
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Allowable Static Moment MA
(N•m)
Allowable Static Moment MB
(N•m)
Allowable Static Moment MC
(N•m)
Pneumatic Fitting Diameter Cushion
1 Piece(s) 37 Day(s) or more 200 ~ 100010~1910.21182511257161816Rc1/8L Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both Sides
1 Piece(s) 18 Day(s) or more 200 ~ 180040~5640.81664015675506050Rc1/4L Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both Sides

Loading...

  1. 1

Basic Information

Type Rodless Cylinder Table Material Aluminum Alloy Rodless Cylinder Joint Type Mechanically Jointed
Environment General Purpose Table Surface Treatment Alumite Guide Type Linear Guide
Operating Speed(mm/s) 50::1500 Max. Operating Pressure(MPa) 0.7 Min. Operating Pressure(MPa) 0.15
Specifications Standard Shape

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)