(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Small Bore Manual Ball Valve (2-Way)

Small Bore Manual Ball Valve (2-Way)

The BV type ball valve is designed to support 2-way or 3-way flow channel switching. Disassembly and maintenance are easy since the valve body and nozzle are divided into three parts.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
2BV-M-C-8A-P
2BV-M-C-10A-P
2BV-M-C-15A-P
Part NumberMinimum order quantityVolume DiscountDays to ShipInner Dia. d
(Ø)
Size
1 Piece(s) 38 Day(s) or more 10.58A
1 Piece(s) 16 Day(s) or more 1410A
1 Piece(s) 16 Day(s) or more 17.515A

Loading...

  1. 1

Basic Information

Type Ball Applicable Fluid Water Driving Type Manual
Seal Material PTFE Max. Pressure(MPa) 0.7 Surface Finish Hair Line (Inner Surface Buffed)
Ball Valve Type Small Caliber Two-Way Fitting Direction Straight Type Fitting Type Ferrule
Operating Temperature Range(°C) 0::95 Operational Air Pressure(MPa) None

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)