(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Manual 2-Way Ball Valve

Manual 2-Way Ball Valve

The handle comes with a 7-position lock stopper, enabling valve opening adjustment, and 360° rotation. Easy control due to use of sheet ring + O ring.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
2BM-C-1.0S-F
2BM-C-1.5S-S
Part NumberMinimum order quantityVolume DiscountDays to ShipInner Dia. d
(Ø)
Size Material of Gasket
1 Piece(s) 18 Day(s) or more 231.0SFluorine Rubber
1 Piece(s) 48 Day(s) or more 35.71.5SSilicon Rubber

Loading...

  1. 1

Basic Information

Type Ball Applicable Fluid Water Driving Type Manual
Seal Material PTFE Max. Pressure(MPa) 0.7 Surface Finish Innter and Outer Surface Buff Polishing
Ball Valve Type 2-way Fitting Direction Straight Type Fitting Type Ferrule
Handle Material Resin Operating Temperature Range(°C) -5::95 Operational Air Pressure(MPa) None

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)