(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

K Model Rigid Wheel Plate Type (Part Numbers)

K Model Rigid Wheel Plate Type

A general purpose industrial caster used when transporting heavy items

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Specification

●Plate Type 
●With bearing
●Fixed Type

Materials

●Metal Fitting: Steel 
●Metal Fitting Surface Treatment: Trivalent Unichrome Plated
Part Number
UWK-150
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Load Category Wheel Bearings
1 Piece(s) 16 Day(s) or more -198220.01~320.00300[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance100561379315038Heavy LoadPresence

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Fitting Material Steel
Mounting Hole Type Round hole Application Streamlining of Logistics, Hand Truck / Factory facilities / Vertical lift

Please check the type/dimensions/specifications of the part UWK-150 in the K Model Rigid Wheel Plate Type series.

Products like this...

Part Number
GUK-200
GUK-75
MCBK-100
UWK-200
UWK-75
WK-100
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Load Category Wheel Bearings
1 Piece(s) 16 Day(s) or more -250220.01~320.00250[Others] Nylon Foil Urethane FoamGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance1126315110220043Heavy LoadPresence
1 Piece(s) 16 Day(s) or more -10380.01~140.00100[Others] Nylon Foil Urethane FoamGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance634095727532Medium LoadPresence
1 Piece(s) 16 Day(s) or more --80.01~140.00100[Engineering Plastics] MC Nylon (Conductive)Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance--11580--Heavy LoadYes
1 Piece(s) 16 Day(s) or more -250320.01~485.00400[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance1126315110220042Extra heavy loadPresence
1 Piece(s) 16 Day(s) or more -10380.01~140.00120[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance634095727532Medium LoadPresence
1 Piece(s) 16 Day(s) or more -14480.01~140.00100RubberNo80451158010032Medium LoadPresence

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)