(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Indexing Plungers, PMY (Part Numbers)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PMYS-5-M8-A

Drawing

PMY-A, PMYS-A

PMY-AK, PMYS-AK

Dimensional drawing of PMY-A, PMYS-A
Dimensional drawing of PMY-AK, PMYS-AK

Product Specifications

External appearance of Indexing Plunger

Strength

Part numberPart numberAllowable tightening
torque (N⋅m)
PMY-3-M6PMYS-3-M62
PMY-3-M6-0.75PMYS-3-M6-0.753
PMY-4-M6PMYS-4-M62
PMY-4-M8-1PMYS-4-M8-18
PMY-5-M8PMYS-5-M87
PMY-5-M8-1PMYS-5-M8-17
PMY-5-M10-1PMYS-5-M10-122
PMY-6-M10PMYS-6-M1015
PMY-6-M12-1.5PMYS-6-M12-1.538
PMY-8-M12PMYS-8-M1220
PMY-8-M12-1.5PMYS-8-M12-1.520
PMY-8-M16-1.5PMYS-8-M16-1.580
PMY-10-M16-1.5PMYS-10-M16-1.580
The tightening torque of the lock nut should not exceed the values in the above table, as the thread section may be damaged.

 

Material/finish

Product codePMY-APMY-AKPMYS-APMYS-AK
KnobNylon 6 (Matte Black)Nylon 6 (Matte Black)Nylon 6 (Matte Black)Nylon 6 (Matte Black)
Main bodySUM22L
Trivalent chromate treatment
SUM22L
Trivalent chromate treatment
SUS303SUS303
PinSUS303SUS303SUS303SUS303
SpringSUS301SUS301SUS301SUS301
Lock nutS45C*1
Trivalent chromate treatment
SUS303

* 1: PMY-3-M6-0.75-AK lock nut material is SUS303

Standard table

PMY-A: No lock nut, PMY-AK: Lock nut included

Units: mm
Part numberBsM*1D1LL1L2Lbswsw1Load (N)
min./max.
Shear load of
the pin (N)
Compatible collarWeight
(g)
PMY-3-M6-A33.5M66.932.512763/12650PXCS-6-7-**4
PMY-3-M6-0.75-A33.5M6 × 0.756.932.512763/12650PXCS-6-7-**4
PMY-4-M6-A44M66.93312763/121,160PXCS-6-7-**4
PMY-4-M8-1-A44.5M8 × 19.243169.585/241,160PXCS-8-10-**10
PMY-5-M8-A55M89.243.5169.585/241,820PXCS-8-10-**10
PMY-5-M8-1-A55M8 × 19.243.5169.585/241,820PXCS-8-10-**10
PMY-5-M10-1-A55M10 × 111.5461610105/241,820PXCS-10-12-**16
PMY-6-M10-A66M1011.5522010.5105/212,620PXCS-10-12-**19
PMY-6-M12-1.5-A66M12 × 1.513.8552011125/212,620PXCS-12-14-**27
PMY-8-M12-A88M1213.863.52413.5126/224,660PXCS-12-14-**35
PMY-8-M12-1.5-A88M12 × 1.513.863.52413.5126/224,660PXCS-12-14-**35
PMY-8-M16-1.5-A88M16 × 1.519.6682413.5176/224,660PXCS-16-17-**62
PMY-10-M16-1.5-A1010M16 × 1.519.672.52614174/277,280PXCS-16-17-**65
PMY-3-M6-AK33.5M66.932.51273.26103/12650PXCS-6-7-**5
PMY-3-M6-0.75-AK33.5M6 × 0.756.932.51273.26103/12650PXCS-6-7-**5
PMY-4-M6-AK44M66.9331273.26103/121,160PXCS-6-7-**5
PMY-4-M8-1-AK44.5M8 × 19.243169.548135/241,160PXCS-8-10-**12
PMY-5-M8-AK55M89.243.5169.548135/241,820PXCS-8-10-**12
PMY-5-M8-1-AK55M8 × 19.243.5169.548135/241,820PXCS-8-10-**12
PMY-5-M10-1-AK55M10 × 111.5461610510165/241,820PXCS-10-12-**20
PMY-6-M10-AK66M1011.5522010.5510175/212,620PXCS-10-12-**24
PMY-6-M12-1.5-AK66M12 × 1.513.8552011612185/212,620PXCS-12-14-**35
PMY-8-M12-AK88M1213.863.52413.5612196/224,660PXCS-12-14-**43
PMY-8-M12-1.5-AK88M12 × 1.513.863.52413.5612186/224,660PXCS-12-14-**45
PMY-8-M16-1.5-AK88M16 × 1.519.6682413.5817246/224,660PXCS-16-17-**80
PMY-10-M16-1.5-AK1010M16 × 1.519.672.52614817244/277,280PXCS-16-17-**85

PMYS-A: No lock nut, PMYS-AK: Lock nut included

Units: mm
Part numberBsM*1D1LL1L2Lbswsw1Load (N)
min./max.
Shear load of
the pin (N)
Compatible collarWeight
(g)
PMYS-3-M6-A33.5M66.932.512763/12650PXCS-6-7-**4
PMYS-3-M6-0.75-A33.5M6 × 0.756.932.512763/12650PXCS-6-7-**4
PMYS-4-M6-A44M66.93312763/121,160PXCS-6-7-**4
PMYS-4-M8-1-A44.5M8 × 19.243169.585/241,160PXCS-8-10-**9
PMYS-5-M8-A55M89.243.5169.585/241,820PXCS-8-10-**9
PMYS-5-M8-1-A55M8 × 19.243.5169.585/241,820PXCS-8-10-**9
PMYS-5-M10-1-A55M10 × 111.5461610105/241,820PXCS-10-12-**14
PMYS-6-M10-A66M1011.5522010.5105/212,620PXCS-10-12-**18
PMYS-6-M12-1.5-A66M12 × 1.513.8552011125/212,620PXCS-12-14-**26
PMYS-8-M12-A88M1213.863.52413.5126/224,660PXCS-12-14-**32
PMYS-8-M12-1.5-A88M12 × 1.513.863.52413.5126/224,660PXCS-12-14-**32
PMYS-8-M16-1.5-A88M16 × 1.519.6682413.5176/224,660PXCS-16-17-**51
PMYS-10-M16-1.5-A1010M16 × 1.519.672.52614174/277,280PXCS-16-17-**62
PMYS-3-M6-AK33.5M66.932.51273.26103/12650PXCS-6-7-**5
PMYS-3-M6-0.75-AK33.5M6 × 0.756.932.51273.26103/12650PXCS-6-7-**5
PMYS-4-M6-AK44M66.9331273.26103/121,160PXCS-6-7-**5
PMYS-4-M8-1-AK44.5M8 × 19.243169.548135/241,160PXCS-8-10-**12
PMYS-5-M8-AK55M89.243.5169.548135/241,820PXCS-8-10-**12
PMYS-5-M8-1-AK55M8 × 19.243.5169.548135/241,820PXCS-8-10-**12
PMYS-5-M10-1-AK55M10 × 111.5461610510175/241,820PXCS-10-12-**20
PMYS-6-M10-AK66M1011.5522010.5510165/212,620PXCS-10-12-**23
PMYS-6-M12-1.5-AK66M12 × 1.513.8552011612185/212,620PXCS-12-14-**34
PMYS-8-M12-AK88M1213.863.52413.5612196/224,660PXCS-12-14-**40
PMYS-8-M12-1.5-AK88M12 × 1.513.863.52413.5612186/224,660PXCS-12-14-**40
PMYS-8-M16-1.5-AK88M16 × 1.519.6682413.5817246/224,660PXCS-16-17-**81
PMYS-10-M16-1.5-AK1010M16 × 1.519.672.52614817244/277,280PXCS-16-17-**91

* 1: Part numbers with thread pitches are fine threads, and part numbers without thread pitches are coarse threads.

Product codeMain body materialLock nut
PMY-ASteelNone
PMY-AKSteelAvailable
PMYS-AStainless steelNone
PMYS-AKStainless steelAvailable
Part Number
PMYS-5-M8-A
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSO.D.
(mm)
Tip outer diameter
(Ø)
Stroke
(mm)
Body Material Length
(mm)
Pin Material Main Body Surface Treatment Lock Nut Type Screw size
1 Piece(s) 11 Day(s) or more -855[Stainless Steel] Stainless Steel43.5[Stainless Steel] Stainless SteelNoNoThreaded hole type (coarse)M8

Loading...

  1. 1
 

Basic Information

Type Compact / Standard Locking Mechanism With Lock Mechanism Mounting Method Screw-In
Overall Length Standard All Stainless Not Compliant Surface Treatment of Pin No
Tip Heat Treatment No Operation Knob Presence Knob Material Nylon 6 (Mat Black)

Please check the type/dimensions/specifications of the part PMYS-5-M8-A in the Indexing Plungers, PMY series.

Products like this...

Part Number
PMY-6-M10-A
PMY-6-M10-AK
PMY-8-M12-A
PMYS-5-M8-AK
PMYS-6-M10-A
PMYS-6-M10-AK
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSO.D.
(mm)
Tip outer diameter
(Ø)
Stroke
(mm)
Body Material Length
(mm)
Pin Material Main Body Surface Treatment Lock Nut Type Screw size
1 Piece(s) 16 Day(s) or more -1066[Steel] Steel52[Stainless Steel] Stainless SteelTrivalent chromate processingNoThreaded hole type (coarse)M10
1 Piece(s) Same day 101066[Steel] Steel52[Stainless Steel] Stainless SteelTrivalent chromate processingPresenceThreaded hole type (coarse)M10
1 Piece(s) 16 Day(s) or more -1288[Steel] Steel63.5[Stainless Steel] Stainless SteelTrivalent chromate processingNoThreaded hole type (coarse)M12
1 Piece(s) Same day 10855[Stainless Steel] Stainless Steel43.5[Stainless Steel] Stainless SteelNoPresenceThreaded hole type (coarse)M8
1 Piece(s) 11 Day(s) or more -1066[Stainless Steel] Stainless Steel52[Stainless Steel] Stainless SteelNoNoThreaded hole type (coarse)M10
1 Piece(s) 16 Day(s) or more -1066[Stainless Steel] Stainless Steel52[Stainless Steel] Stainless SteelNoPresenceThreaded hole type (coarse)M10

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)