(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Indexing Plunger PXX (Part Numbers)

Indexing Plunger PXX
  • On Sale Till 31/03/2025

Indexing or positioning pin. Good abrasion resistance.

[Features]
- Indexing or positioning pin.
- New standards for [PXXS-S] and [PXXS-SK] with stainless steel knobs.
- Pin is hardened (steel) or nickel-plated (stainless steel). Excels in abrasion resistance.
- If the threaded part is too long for the mounting surface, use the [PXC] indexing plunger collar instead.
- Use a locking service for fixing indexing plungers.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PXX-8-A

 
Part Number
PXX-8-A
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSType O.D.
(mm)
Tip outer diameter
(Ø)
Stroke
(mm)
Body Material Length
(mm)
Pin Material All Stainless Surface Treatment of Pin Tip Heat Treatment Operation Knob Main Body Surface Treatment Lock Nut Knob Material
1 Piece(s) 11 Day(s) or more -Compact / Standard1688Steel69SteelNot CompliantNoHardeningPresenceBlack Oxide CoatingNo-

Loading...

  1. 1

Basic Information

Locking Mechanism No Mounting Method Screw-In Overall Length Standard

Please check the type/dimensions/specifications of the part PXX-8-A in the Indexing Plunger PXX series.

Products like this...

Part Number
PXX-10-GK
PXX-5-A
PXX-5-AK
PXX-8-AK
PXX-8-G
PXX-8-GK
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSType O.D.
(mm)
Tip outer diameter
(Ø)
Stroke
(mm)
Body Material Length
(mm)
Pin Material All Stainless Surface Treatment of Pin Tip Heat Treatment Operation Knob Main Body Surface Treatment Lock Nut Knob Material
1 Piece(s) 18 Day(s) or more -Compact / Standard201010Steel65SteelNot CompliantNoHardeningNoBlack Oxide CoatingPresence-
1 Piece(s) 11 Day(s) or more -Compact / Standard1055Steel45SteelNot CompliantNoHardeningPresenceBlack Oxide CoatingNo-
1 Piece(s) 16 Day(s) or more -Compact / Standard1055Steel45SteelNot CompliantNoHardeningPresenceBlack Oxide CoatingPresence-
1 Piece(s) 16 Day(s) or more -Compact / Standard1688Steel69SteelNot CompliantNoHardeningPresenceBlack Oxide CoatingPresence-
1 Piece(s) 11 Day(s) or more -Compact / Standard1688Steel54SteelNot CompliantNoHardeningNoBlack Oxide CoatingNo-
1 Piece(s) 16 Day(s) or more -Compact / Standard1688Steel54SteelNot CompliantNoHardeningNoBlack Oxide CoatingPresence-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)