(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Indexing Plunger PLX (Part Numbers)

Indexing Plunger PLX

Two types of standardized stroke for each pin diameter. For indexing or positioning.

[Features]
- Two types of standardized stroke for each pin diameter (except for ⌀10 and ⌀12).
- For indexing or positioning.
- Pin is hardened (steel) or nickel-plated (stainless steel). Excellent abrasion resistance.
- If the threaded part is too long for the mounting surface, use the PXC indexing plunger collar instead.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PLXS-4X6-A

Drawing

PLX-A/PLX-A-RD

PLX-AK/PLX-AK-RD

Dimensional drawing of PLX-A, PLX-A-RD
Dimensional drawing of PLX-AK, PLX-AK-RD

No Knob, No Lock Nut

Without knob / with lock nut

No Knob, No Lock Nut
Without knob / with lock nut

Product Specifications

Material/finish

Product codePLX-APLX-AKPLX-A-RDPLX-AK-RD
KnobNylon 6 (frosted black)Nylon 6 (frosted black)Nylon 6 (Matte red)Nylon 6 (Matte red)
Main bodySUM22L
Black oxide coating
SUM22L
Black oxide coating
SUM22L
Black oxide coating
SUM22L
Black oxide coating
PinS45C (Hardness 50-60 HRC)S45C (Hardness 50-60 HRC)S45C (Hardness 50-60 HRC)S45C (Hardness 50-60 HRC)
SpringSUS301SUS301SUS301SUS301
Lock nutS45C
Black oxide coating
S45C
Black oxide coating

Standard table

PLX-A: No lock nut, PLX-AK: Lock nut included

Units: mm
Part numberBsM
(Fine)
DD1LL1L2Lbswsw1Load (N)
min./max.
Shear load of
the pin (N)
Compatible collarWeight
(g)
PLX-4-4-A44M8 × 11611.539165104.5 / 121,120 PXCS-8 - 10-**11
PLX-4-6-A46M8 × 11611.541165104 / 12.51,120 PXCS-8 - 10-**11
PLX-5-5-A55M10 × 11913.845186125 / 151,750 PXCS-10 - 12-**20
PLX-5-8-A58M10 × 11913.848186125 / 181,750 PXCS-10 - 12-**20
PLX-6-6-A66M12 × 1.52316.254226146.5 / 192,530 PXCS-12 - 14-**32
PLX-6-9-A69M12 × 1.52316.257226146 / 252,530 PXCS-12 - 14-**33
PLX-8-8-A88M16 × 1.52819.666268178.5 / 264,500 PXCS-16 - 17-**67
PLX-8-12-A812M16 × 1.52819.670268178.5 / 284,500 PXCS-16 - 17-**68
PLX-10-12-A1012M16 × 1.52819.670268179.5 / 387,030 PXCS-16 - 17-**69
PLX-12-15-A1215M20 × 1.53325.486.533102211.5 / 4010,100 PXCS-20 - 22-**130
PLX-4-4-AK44M8 × 11611.539165410134.5 / 121,120 PXCS-8 - 10-**16
PLX-4-6-AK46M8 × 11611.541165410134 / 12.51,120 PXCS-8 - 10-**16
PLX-5-5-AK55M10 × 11913.845186512175 / 151,750 PXCS-10 - 12-**27
PLX-5-8-AK58M10 × 11913.848186512175 / 181,750 PXCS-10 - 12-**27
PLX-6-6-AK66M12 × 1.52316.254226614186.5 / 192,530 PXCS-12 - 14-**42
PLX-6-9-AK69M12 × 1.52316.257226614186 / 252,530 PXCS-12 - 14-**43
PLX-8-8-AK88M16 × 1.52819.666268817248.5 / 264,500 PXCS-16 - 17-**87
PLX-8-12-AK812M16 × 1.52819.670268817248.5 / 284,500 PXCS-16 - 17-**88
PLX-10-12-AK1012M16 × 1.52819.670268817249.5 / 387,030 PXCS-16 - 17-**89
PLX-12-15-AK1215M20 × 1.53325.486.5331010223011.5 / 4010,100 PXCS-20 - 22-**165

PLX-A-RD: No lock nut, PLX-AK-RD: Lock nut included

Units: mm
Part numberBsM
(Fine)
DD1LL1L2Lbswsw1Load (N)
min./max.
Shear load of
the pin (N)
Compatible collarWeight
(g)
PLX-4-4-A-RD44M8 × 11611.539165104.5 / 121,120 PXCS-8 - 10-**11
PLX-4-6-A-RD46M8 × 11611.541165104 / 12.51,120 PXCS-8 - 10-**11
PLX-5-5-A-RD55M10 × 11913.845186125 / 151,750 PXCS-10 - 12-**20
PLX-5-8-A-RD58M10 × 11913.848186125 / 181,750 PXCS-10 - 12-**20
PLX-6-6-A-RD66M12 × 1.52316.254226146.5 / 192,530 PXCS-12 - 14-**32
PLX-6-9-A-RD69M12 × 1.52316.257226146 / 252,530 PXCS-12 - 14-**33
PLX-8-8-A-RD88M16 × 1.52819.666268178.5 / 264,500 PXCS-16 - 17-**67
PLX-8-12-A-RD812M16 × 1.52819.670268178.5 / 284,500 PXCS-16 - 17-**68
PLX-10-12-A-RD1012M16 × 1.52819.670268179.5 / 387,030 PXCS-16 - 17-**69
PLX-12-15-A-RD1215M20 × 1.53325.486.533102211.5 / 4010,100 PXCS-20 - 22-**130
PLX-4-4-AK-RD44M8 × 11611.539165410134.5 / 121,120 PXCS-8 - 10-**16
PLX-4-6-AK-RD46M8 × 11611.541165410134 / 12.51,120 PXCS-8 - 10-**16
PLX-5-5-AK-RD55M10 × 11913.845186512175 / 151,750 PXCS-10 - 12-**27
PLX-5-8-AK-RD58M10 × 11913.848186512175 / 181,750 PXCS-10 - 12-**27
PLX-6-6-AK-RD66M12 × 1.52316.254226614186.5 / 192,530 PXCS-12 - 14-**42
PLX-6-9-AK-RD69M12 × 1.52316.257226614186 / 252,530 PXCS-12 - 14-**43
PLX-8-8-AK-RD88M16 × 1.52819.666268817248.5 / 264,500 PXCS-16 - 17-**87
PLX-8-12-AK-RD812M16 × 1.52819.670268817248.5 / 284,500 PXCS-16 - 17-**88
PLX-10-12-AK-RD1012M16 × 1.52819.670268817249.5 / 387,030 PXCS-16 - 17-**89
PLX-12-15-AK-RD1215M20 × 1.53325.486.5331010223011.5 / 4010,100 PXCS-20 - 22-**165

Selection support information

Depending on the product code, you can select the color of the part and with or without the lock nut.

Product codeLock nutKnob color
PLX-ANone^*1Matte black
PLX-AKAvailableMatte black
PLX-A-RDNone^*1Matt Red
PLX-AK-RDAvailableMatt Red

* 1: Please use the anti-loosening service.

Order example

Indexing Plunger PLX, order example

(1) Product code (2) B (3) s

Part Number
PLXS-4X6-A
Part NumberMinimum order quantityVolume DiscountDays to ShipType O.D.
(mm)
Tip outer diameter
(Ø)
Stroke
(mm)
Body Material Length
(mm)
Pin Material Surface Treatment of Pin Tip Heat Treatment Operation Knob Main Body Surface Treatment Lock Nut Knob Material
1 Piece(s) 11 Day(s) or more Compact / Standard846[Stainless Steel] Stainless Steel41[Stainless Steel] Stainless SteelNickel PlatingNoPresenceNoNoNylon 6 (Mat Black)

Loading...

  1. 1
 

Basic Information

Locking Mechanism No Mounting Method Screw-In Overall Length Standard
All Stainless Not Compliant

Please check the type/dimensions/specifications of the part PLXS-4X6-A in the Indexing Plunger PLX series.

Products like this...

Part Number
PLX-10X12-GK
PLX-12X15-A
PLX-12X15-AK
PLXS-4X6-AK
PLXS-4X6-G
PLXS-4X6-GK
Part NumberMinimum order quantityVolume DiscountDays to ShipType O.D.
(mm)
Tip outer diameter
(Ø)
Stroke
(mm)
Body Material Length
(mm)
Pin Material Surface Treatment of Pin Tip Heat Treatment Operation Knob Main Body Surface Treatment Lock Nut Knob Material
1 Piece(s) 11 Day(s) or more Without Knob / Compact / Standard161012[Steel] Steel58.5[Steel] SteelNoHardeningNoBlack Oxide CoatingPresence-
1 Piece(s) 16 Day(s) or more Compact / Standard201215[Steel] Steel82[Steel] SteelNoHardeningPresenceBlack Oxide CoatingNoNylon 6 (Mat Black)
1 Piece(s) 11 Day(s) or more Compact / Standard201215[Steel] Steel82[Steel] SteelNoHardeningPresenceBlack Oxide CoatingPresenceNylon 6 (Mat Black)
1 Piece(s) 11 Day(s) or more Compact / Standard846[Stainless Steel] Stainless Steel41[Stainless Steel] Stainless SteelNickel PlatingNoPresenceNoPresenceNylon 6 (Mat Black)
1 Piece(s) 11 Day(s) or more Without Knob / Compact / Standard846[Stainless Steel] Stainless Steel34[Stainless Steel] Stainless SteelNickel PlatingNoNoNoNo-
1 Piece(s) 11 Day(s) or more Without Knob / Compact / Standard846[Stainless Steel] Stainless Steel34[Stainless Steel] Stainless SteelNickel PlatingNoNoNoPresence-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)