(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Index Plunger PMX (Part Numbers)

Index Plunger PMX
  • On Sale Till 31/03/2025

Simple structure index plunger.
[Features]
· Superior cost performance.
· For all pin diameters, coarse thread and fine thread are standardized.
· Can select main body material quality and whether or not to include a lock nut using the product code.
[Applications]
· For positioning workpieces.
· For attaching and detaching workpieces.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PMX-5-M8-AK

With Knob, No Lock Nut

 

With Knob, With Lock Nut

 

No Knob, No Lock Nut

 

With Knob, With Lock Nut

Simple Structure

Indexing Plunger PMX: related image

PMX-A dimensional outline drawing

Indexing Plunger PMX: related image

PMX-AK dimensional outline drawing

Materials / Finish

 PMX-APMX-AK
KnobNylon 6 (matte black)Nylon 6 (matte black)
Main bodySUM22L
Trivalent chromate treated
SUM22L
Trivalent chromate treated
PinSUS303SUS303
SpringSUS301SUS301
Lock nut S45C
Trivalent chromate treated

Strength

Part NumberAllowable Tightening
Torque (N·m)
PMX-3-M62
PMX-3-M6-0.753
PMX-4-M62
PMX-4-M8-18
PMX-5-M87
PMX-5-M8-17
PMX-5-M10-122
PMX-6-M1015
PMX-6-M12-1.538
PMX-8-M1220
PMX-8-M12-1.520
PMX-8-M16-1.580
PMX-10-M16-1.580

Because of the risk of damaging the thread, ensure that the lock nut tightening torque does not exceed the values in the table above.

Related Products

Indexing Plunger PXY

Similar product to indexing plungers made by Nabeya Bi-Tech.

Indexing plunger PXZ

Similar product to indexing plungers made by Nabeya Bi-Tech.

Indexing plunger PPLX

Similar product to indexing plungers made by Nabeya Bi-Tech.

Part Number
PMX-5-M8-AK
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSO.D.
(mm)
Tip outer diameter
(Ø)
Stroke
(mm)
Body Material Length
(mm)
Operation Knob Main Body Surface Treatment Lock Nut Ring Knob Material
1 Piece(s) Same day 10855Steel40PresenceTrivalent chromate processingPresenceNoNylon 6 (Mat Black)

Loading...

  1. 1
 

Basic Information

Type Compact / Standard Locking Mechanism No Mounting Method Screw-In
Overall Length Standard Pin Material Stainless Steel All Stainless Not Compliant
Surface Treatment of Pin No Tip Heat Treatment No

Please check the type/dimensions/specifications of the part PMX-5-M8-AK in the Index Plunger PMX series.

Products like this...

Part Number
PMX-4-M6-AK
PMX-4-M6-RK
PMX-5-M8-A
PMX-5-M8-R
PMX-5-M8-RK
PMX-6-M10-A
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSO.D.
(mm)
Tip outer diameter
(Ø)
Stroke
(mm)
Body Material Length
(mm)
Operation Knob Main Body Surface Treatment Lock Nut Ring Knob Material
1 Piece(s) Same day 10644Steel30.5PresenceTrivalent chromate processingPresenceNoNylon 6 (Mat Black)
1 Piece(s) Same day 10644Steel34.5NoTrivalent chromate processingPresencePresence-
1 Piece(s) Same day 10855Steel40PresenceTrivalent chromate processingNoNoNylon 6 (Mat Black)
1 Piece(s) 11 Day(s) or more -855Steel45NoTrivalent chromate processingNoPresence-
1 Piece(s) 11 Day(s) or more -855Steel45NoTrivalent chromate processingPresencePresence-
1 Piece(s) 11 Day(s) or more -1066Steel49PresenceTrivalent chromate processingNoNoNylon 6 (Mat Black)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)