(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Small Powerful Magnetic Catch_MC-YS

Small Powerful Magnetic Catch_MC-YS

Ideal for keeping the door closed. Its small size make it ideal for saving space.

[Features]
· Thin with 6 mm in height, so it does not get in the way, and utilizes space effectively.
· Uses neodymium magnet.
· Small size, space-saving, high absorption power can be obtained (MC-YS001, MC-YS001P).
· We also offer weak types of magnets (ferrite magnet: MC-YS002, MC-YS002P)

PDF

Part Number

Configured Part Number is shown.

MC-YS001

 
Part Number
MC-YS001
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Type Magnetic Catch Magnet Type Category Square type Adsorption Power/Pull Force/Holding Force(N) 29.4
Length(mm) 34 Width(mm) 6 Mounting Method Imposition Type
Installation Hole Dia.(mm) 3.2 Magnet Square Mounting Surface B Strike Plate No
Operating Environment Standard Main Body Material PBT Resin Main Body Finishing Foundation
Magnet Material Neodymium Magnet finish Foundation Height(mm) 13.5
Operating Temperature Range(°C) null::80

Please check the type/dimensions/specifications of the part MC-YS001 in the Small Powerful Magnetic Catch_MC-YS series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)