(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Storage Hook _NF-R64 (NF-R64)

Part Number

Configured Part Number is shown.

NF-R64

 
Part Number
NF-R64
Part NumberMinimum order quantityVolume DiscountDays to ShipHook Material Hanging Load
(N)
Finish Specifications Order Code
1 Piece(s) 16 Day(s) or more [Zinc] Zinc Alloy196Pearl Chromium Plating-110-020-068

Loading...

  1. 1

Basic Information

Shape Flex Hook Mounting Method Screw fixture type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)